(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2.5 mm pitch rectangular connector for discrete wire connections.
[Features]
· With a complete lock mechanism that does not come off unless both sides are unlocked, it is effective in removal prevention due to mistakes such as hooking cables, etc.
· Mounting height of 4.8 mm when used at a right angle.
· A thin-type equipped with a mechanism for preventing mis-insertion.
· Two types of plating (tin or gold) are available for use in different types of application.
· Even tin plating is set for a light operation feeling.
[Applications]
· Convenient for various types of wiring.
· Various OA equipment, financial terminals.
HNC Series
Can be used with various OA equipment and banking terminals
Includes a mechanism for preventing mis-insertion and a full lock mechanism
Rating | Rated current (Note 1) | AWG 22: 3 A AWG 24: 3 A AWG 26: 2 A AWG 28: 1 A AWG 30: 0.5 A | Operating Temperature Range | -55 to 85°C (Note 2) |
---|---|---|---|---|
Operating humidity range | 20 to 80% | |||
Storage temperature range | -10 to 60°C (Note 3) | |||
Rated voltage | 250 V AC | Storage humidity range | 40 to 70% (Note 3) |
Item | Standard | Conditions | |
---|---|---|---|
1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC | |
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 1,000 V AC for 1 min. | |
3. Contact resistance | 10 mΩ or less | Measure at 20 mV or less, 1 mA (DC or 1,000 Hz) | |
4. Single unit insertion/extraction force | Insertion force: 4.4 N or less, Extraction force 0.4 N or more | Measure using a steel pin of □0.635 ±0.002 mm | |
5. Vibration resistance | There shall be no discontinuity for 10 μs or greater. | Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm. Three directions, 10 cycles each | |
6. Humidity resistance | Contact resistance: 10 mΩ or less, Insulation resistance: 1,000 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours | |
7. Temperature cycle | Contact resistance: 10 mΩ or less, Insulation resistance: 1,000 MΩ or more | (-55°C: 30 mins. > 5 to 35°C: 2 to 3 mins. > 85°C: 30 mins. > 5 to 35°C: 2 to 3 mins.) 5 cycles | |
8. Durability (Mating / Un-mating) | Tin plating - Contact resistance: 30 mΩ or less, Gold plating - Contact resistance: 20 mΩ or less | Tin-plated: 30 times | Gold-plated: 50 times |
9. Solder heat resistance | No melting of resin parts affecting performance. | Flow: 250°C for 5 seconds | Manual solder: Soldering iron temperature of 300°C for 2 seconds |
(Note 1) The rated current may vary depending on the wire size used. Only the rating of the header is 3 A.
(Note 2) This includes temperature increases caused by the flow of current.
(Note 3) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.
(Note 4) Information contained in this catalog represents general requirements for this product series.
Product | Part Name | Materials | Finish | UL Standard |
---|---|---|---|---|
Crimp socket | Insulator | Polyamide resin | Black | UL94V-2 |
Crimp contacts for sockets | Contacts | Phosphor bronze | Tin plating or gold plating | - |
Pin header | Insulator | Polyamide resin | Black | UL94V-2 |
Contacts | Brass | Tin plating or gold plating | - |
Type | Product No. | HRS No. | Compatible Contact | |
---|---|---|---|---|
Applicator | AP105-HNC | 901-4502-0 | HNC-2.5S-C-A/HNC-2.5S-C-B(**) | |
Manual crimping tools | TC-HNC-B | 250-0005-7 | HNC-2.5S-D-B(**) | |
TC-HNC-A | 250-0006-0 | HNC-2.5S-D-A(**) | ||
Extraction tools | Tooth thickness: 0.75 mm or less precision screwdriver |
Application Diagram
Recommended soldering conditions
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Connector Type | Wiring Method | Connection direction | Plating of part touching terminal | Product Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32.00 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 12 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | |
฿ 48.70 ฿ 29.32 | CONNECTOR | 1 Piece(s) | Same day | Female | 12 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Socket | ||
฿ 48.20 ฿ 29.02 | CONNECTOR | 1 Piece(s) | Same day | Male | 2 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | ||
฿ 44.68 ฿ 26.91 | CONNECTOR | 1 Piece(s) | Same day | Male | 2 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | ||
฿ 22.05 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 2 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | |
฿ 26.67 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 3 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | |
฿ 11.61 | CONNECTOR | 10 Piece(s) | 3 Day(s) | Male | 3 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | ||
฿ 28.58 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 3 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Pin Header | |
฿ 23.27 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 3 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | |
฿ 45.69 ฿ 27.51 | CONNECTOR | 1 Piece(s) | Same day | Male | 4 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | ||
฿ 24.49 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 4 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | |
฿ 24.19 | CONNECTOR | 5 Piece(s) | 3 Day(s) | Male | 5 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | ||
฿ 22.08 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 5 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | |
฿ 25.53 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 5 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | |
฿ 55.22 ฿ 33.23 | CONNECTOR | 1 Piece(s) | Same day | Male | 6 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | ||
฿ 46.69 ฿ 28.11 | CONNECTOR | 1 Piece(s) | Same day | Male | 6 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | ||
฿ 27.81 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 6 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | |
฿ 40.39 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 7 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | |
฿ 48.04 ฿ 28.92 | CONNECTOR | 1 Piece(s) | Same day | Male | 10 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | ||
฿ 43.91 | CONNECTOR | 5 Piece(s) | 3 Day(s) | Male | 10 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Pin Header | ||
฿ 65.81 | CONNECTOR | 1 Piece(s) | 3 Day(s) | Male | 15 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | ||
฿ 44.19 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Male | 15 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | |
฿ 8.71 ฿ 2.72 | CONNECTOR | 100 Piece(s) | Same day | Female | 2 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Socket | ||
฿ 9.68 ฿ 3.02 | CONNECTOR | 100 Piece(s) | Same day | Female | 3 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Socket | ||
฿ 33.34 ฿ 26.61 | CONNECTOR | 1 Piece(s) | Same day | Female | 4 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Socket | ||
฿ 36.98 ฿ 25.98 | CONNECTOR | 1 Piece(s) | Same day | Female | 5 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Socket | ||
฿ 37.15 ฿ 26.28 | CONNECTOR | 1 Piece(s) | Same day | Female | 8 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Socket | ||
฿ 11.61 | CONNECTOR | 10 Piece(s) | 3 Day(s) | Female | 10 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Socket | ||
฿ 24.03 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | Female | 15 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Socket |
Loading...
Connector Shape | Rectangular | Connector series initials | G/H/I | G/H/I | HNC |
---|---|---|---|---|---|
Rated Current(A) | 3 | Allowable Voltage(V) | AC250 | Contact Pitch(mm) | 2.5 |
Operating Temperature Range(°C) | -25 to +85 | Terminal pitch(mm) | 2.5 |
How can we improve?
How can we improve?