(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Low-profile rectangular connector for board-to-board connections (stacking, vertical) and board-to-cable connections.
[Features]
· 2.54‑mm pitch.
· The straight type for the HIF3FC Series features a countermeasure for prevention of flux oozing.
· Low profile.
· Low-profile pin header with a height of 9.2 mm.
· The width between circuit boards when stacked is 12.2 mm.
[Applications]
· Computers, terminal equipment, various electronic equipment, office appliances, etc.
Low-profile pin header with a height of just 9.2 mm.
Product Information | |
---|---|
Product Name | HIF3FB-10DA-2.54DSA(71) |
HRS No. | 6160201771 |
Basic Performance | |
---|---|
Connector Type | Receptacle |
Opening Pitch | 2.54 mm |
Mounting Pitch | 2.54 mm |
Mating Height | 9.5 mm |
Number of Contacts | 10 |
Number of Matings and Un-Matings | 500 |
Board Mounting Method | Through-hole DIP |
Opening Direction | Straight |
Contact Plating | Gold |
Rated Current | 1 A |
Rated Voltage (AC) | 200 V AC |
Operating Temperature Range | -55 to 85°C |
Mechanical Performance | |
---|---|
Plating Thickness | 0.2 µm |
Housing color | Black |
Solder wicking prevention mechanism | N/A |
Electrical Specifications | |
---|---|
Withstand Voltage | 650 V max. |
Contact resistance | 15 mΩ max. |
Product Size | |
---|---|
Main Body Length (Pitch Direction) | 17.27 mm |
Main Body Width (Depth) | 6 mm |
Main Body Height | 9.5 mm |
Rating | Rated current: 1 A Rated voltage: 200 V AC | Operating temperature range: -55 to +85°C (Note 1) Operating humidity range: 40 to 80% | Storage temperature range -10 to +60°C (Note 2) Storage humidity range 40 to 70% (Note 2) |
---|---|---|---|
Item | Standard | Conditions |
---|---|---|
1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC |
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 650 V AC rms for 1 min. |
3. Contact resistance | 15 mΩ or less | Measure at 0.1 A |
4. Vibration resistance | There shall be no electrical discontinuity for 1 μs or greater. | 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours |
5. Humidity resistance | Insulation resistance: 1,000 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours |
6. Temperature cycle | There shall be no cracking or abnormalities with any of the parts. | (-55°C: 30 mins. > 15 to 35°C: Max. 5 mins. > 85°C: 30 mins. > 15 to 35°C: Max. 5 mins.) 5 cycles |
7. Durability (Mating / Un-mating) | Contact resistance: 15 mΩ or less | 500 times |
8. Solder heat resistance | No melting of resin parts affecting performance. | Solder bath: 260°C for 10 seconds |
Manual solder: Soldering iron temperature of 350°C for 3 seconds |
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature range and humidity range covers non-conducting condition of installed connectors in storage, shipment or during transportation.
(Note 3) Information contained in this catalog represents general requirements for this product series.
Part Name | Materials | Finish | Note | |
---|---|---|---|---|
Insulator | PBT resin | Black | UL94V-0 | |
Contacts | Pin header | Brass | Contacts: 0.2‑μm gold-plating DIP: 2‑μm pure tin-plating | - |
Receptacle | Copper alloy |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Connection direction | Product Category | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 263.29 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 60 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | ||
฿ 166.26 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 60 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 276.67 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Male | 64 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | ||
฿ 223.17 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Male | 64 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 263.29 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Male | 60 | For PCB | Angle | Pin Header | Concave section width: 26.96 mm | ||
฿ 276.67 | CONNECTOR | 1 Piece(s) | 98 Day(s) | 10 | Male | 64 | For PCB | Angle | Pin Header | Concave section width: 26.96 mm | ||
฿ 209.43 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Male | 64 | For PCB | Straight | Pin Header | Concave section width: 26.96 mm | ||
฿ 78.32 ฿ 33.80 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 10 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | ||
฿ 116.47 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 10 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 118.57 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 14 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | ||
฿ 78.32 ฿ 47.09 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 14 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 97.16 ฿ 52.82 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 16 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | ||
฿ 82.33 ฿ 49.51 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 16 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 92.37 ฿ 55.52 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 20 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | ||
฿ 91.81 ฿ 53.72 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 20 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 98.40 ฿ 59.15 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 26 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | ||
฿ 96.88 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 26 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 127.91 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 30 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | ||
฿ 113.53 ฿ 61.56 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 30 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 96.39 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Male | 34 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | |
฿ 121.53 ฿ 47.62 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 34 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 475.36 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 40 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | ||
฿ 123.10 ฿ 50.13 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 40 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 142.71 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 50 | For PCB | Angle | Pin Header | Concave section width: 4.1mm | ||
฿ 487.34 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 50 | For PCB | Straight | Pin Header | Concave section width: 4.1mm | ||
฿ 134.03 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Male | 50 | For PCB | Angle | Pin Header | Concave section width: 26.96 mm | ||
฿ 134.03 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 50 | For PCB | Straight | Pin Header | Concave section width: 26.96 mm |
Loading...
Connector Shape | Rectangular | Connector series initials | G/H/I | G/H/I | HIF |
---|---|---|---|---|---|
Rated Current(A) | 1 | Allowable Voltage(V) | AC200 | Wiring Method | Circuit Board Mounting (DIP) |
Plating of part touching terminal | Gold | Contact Pitch(mm) | 2.54 | Operating Temperature Range(°C) | -55 to +85 |
Terminal pitch(mm) | 2.54 |
How can we improve?
How can we improve?