(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Box-type rectangular connector with a mechanism for preventing reversed insertion.
[Features]
· Can be mated with HIF3B Series sockets.
· Reverse-insertion prevention type pin HIF3E Series header equipped with a wall for protecting the contacts.
· Compatible with the HIF3B series.
[Applications]
· Computers, terminal equipment, PPC, various electronic equipment, OA equipment, various types of wiring, etc.
HIF3F Series list
Rating | Rated current: 1 A Rated voltage: 200 V AC | Operating temperature range: -55 to +85°C (Note 1) Operating humidity range: 40 to 80% | Storage temperature range -10 to +60°C (Note 2) Storage humidity range 40 to 70% (Note 2) |
---|
Item | Standard | Conditions |
---|---|---|
1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC |
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 650 V AC rms for 1 min. |
3. Contact resistance | 15 mΩ or less | Measure at 0.1 A |
4. Vibration resistance | There shall be no electrical discontinuity for 1 μs or greater. | 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours |
5. Humidity resistance | Insulation resistance: 1,000 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours |
6. Temperature cycle | There shall be no cracking or abnormalities with any of the parts. | (-55°C: 30 mins. > 15 to 35°C: Max. 5 mins. > 125°C: 30 mins. > 15 to 35°C: Max. 5 mins.) 5 cycles |
7. Durability (Mating / Un-mating) | Contact resistance: 15 mΩ or less | 500 times |
8. Solder heat resistance | No melting of resin parts affecting performance. | Solder bath: 260°C for 10 seconds |
Manual solder: Soldering iron temperature of 360°C for 5 seconds |
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature range and humidity range covers non-conducting condition of installed connectors in storage, shipment or during transportation.
(Note 3) Information contained in this catalog represents general requirements for this product series. Contact us for the drawings and specifications for a specific part number shown.
Part Name | Materials | Finish | Note |
---|---|---|---|
Insulator | PBT resin | Black | UL94V-0 |
Contacts | Brass | Nickel plating + Selective gold plating | ─ |
Straight Type Pin Header
Dimensional drawing
Product No. | HRS No. | Number of Contacts | A | B | C |
---|---|---|---|---|---|
HIF3F-10PA-2.54DSA(71) | CL615-0061-3-71 | 10 | 20.5 | 17.5 | 10.16 |
HIF3F-16PA-2.54DSA(71) | CL615-0062-6-71 | 16 | 28.1 | 25.1 | 17.78 |
HIF3F-20PA-2.54DSA(71) | CL615-0063-9-71 | 20 | 33.2 | 30.2 | 22.86 |
HIF3F-26PA-2.54DSA(71) | CL615-0064-1-71 | 26 | 40.8 | 37.8 | 30.48 |
HIF3F-30PA-2.54DSA(71) | CL615-0065-4-71 | 30 | 45.9 | 42.9 | 35.56 |
HIF3F-34PA-2.54DSA(71) | CL615-0066-7-71 | 34 | 51.0 | 48.0 | 40.64 |
HIF3F-40PA-2.54DSA(71) | CL615-0067-0-71 | 40 | 58.6 | 55.6 | 48.26 |
HIF3F-50PA-2.54DSA(71) | CL615-0068-2-71 | 50 | 71.3 | 68.3 | 60.96 |
HIF3F-60PA-2.54DSA(71) | CL615-0069-5-71 | 60 | 84.0 | 81.0 | 73.66 |
Right-Angle Type Pin Header
Dimensional drawing
Product No. | HRS No. | Number of Contacts | A | B | C |
---|---|---|---|---|---|
HIF3F-10PA-2.54DS(71) | CL615-0041-6-71 | 10 | 20.5 | 17.5 | 10.16 |
HIF3F-16PA-2.54DS(71) | CL615-0042-9-71 | 16 | 28.1 | 25.1 | 17.78 |
HIF3F-20PA-2.54DS(71) | CL615-0043-1-71 | 20 | 33.2 | 30.2 | 22.86 |
HIF3F-26PA-2.54DS(71) | CL615-0044-4-71 | 26 | 40.8 | 37.8 | 30.48 |
HIF3F-30PA-2.54DS(71) | CL615-0045-7-71 | 30 | 45.9 | 42.9 | 35.56 |
HIF3F-34PA-2.54DS(71) | CL615-0046-0-71 | 34 | 51.0 | 48.0 | 40.64 |
HIF3F-40PA-2.54DS(71) | CL615-0047-2-71 | 40 | 58.6 | 55.6 | 48.26 |
HIF3F-50PA-2.54DS(71) | CL615-0048-5-71 | 50 | 71.3 | 68.3 | 60.96 |
HIF3F-60PA-2.54DS(71) | CL615-0049-8-71 | 60 | 84.0 | 81.0 | 73.66 |
Recommended circuit board dimensional drawing for straight type pin headers
Recommended circuit board dimensional drawing for right-angle type pin headers
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number Of Pins | Connection direction |
---|---|---|---|---|---|---|---|---|
฿ 81.83 | CONNECTOR | 1 Piece(s) | Same day | - | 10 | Angle | ||
฿ 81.83 | CONNECTOR | 1 Piece(s) | Same day | - | 10 | Straight | ||
฿ 62.08 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | 16 | Angle | ||
฿ 96.89 ฿ 58.23 | CONNECTOR | 1 Piece(s) | Same day | - | 16 | Straight | ||
฿ 132.31 | CONNECTOR | 1 Piece(s) | Same day | - | 20 | Angle | ||
฿ 151.87 | CONNECTOR | 1 Piece(s) | Same day | - | 20 | Straight | ||
฿ 482.64 | CONNECTOR | 1 Piece(s) | Same day | - | 26 | Angle | ||
฿ 154.34 | CONNECTOR | 1 Piece(s) | Same day | - | 26 | Straight | ||
฿ 131.13 ฿ 78.10 | CONNECTOR | 1 Piece(s) | Same day | - | 30 | Angle | ||
฿ 496.03 | CONNECTOR | 1 Piece(s) | Same day | 10 | 30 | Straight | ||
฿ 508.31 | CONNECTOR | 1 Piece(s) | Same day | - | 34 | Angle | ||
฿ 192.93 | CONNECTOR | 1 Piece(s) | Same day | - | 34 | Straight | ||
฿ 204.77 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | 40 | Angle | ||
฿ 218.32 ฿ 95.58 | CONNECTOR | 1 Piece(s) | Same day | - | 40 | Straight | ||
฿ 236.50 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | 50 | Angle | ||
฿ 227.64 | CONNECTOR | 1 Piece(s) | Same day | - | 50 | Straight | ||
฿ 294.53 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | 60 | Angle | ||
฿ 272.21 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | 60 | Straight |
Loading...
Connector Shape | Rectangular | Connector series initials | G/H/I | G/H/I | HIF |
---|---|---|---|---|---|
Applicable pin/contact | Male | Connector Type | For PCB | Rated Current(A) | 1 |
Allowable Voltage(V) | AC200 | Wiring Method | Circuit Board Mounting (DIP) | Plating of part touching terminal | Nickel + partial gold |
Product Category | Pin Header | Features | Hif3B Compatibility | Contact Pitch(mm) | 2.54 |
Operating Temperature Range(°C) | -55 to +85 | Terminal pitch(mm) | 2.54 |
How can we improve?
How can we improve?