(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
1 mm pitch terminal, double-row, multi-pin circuit board to cable rectangular connectors.
[Features]
1. Narrow pitch and low-profile design
The pitch is as narrow as 1.0 mm, and the mating height
Has a low profile with a 5.8 mm straight circuit board type and a 5.5 mm right angle type.
2. Effective mating length of 1 mm
Achieves effective 1 mm mating length with a low profile.
3. Slim size
Uses a newly designed, thin-type reinforced fitting to achieve slimmer external connector dimensions.
High density, occupying 30% of connector space compared with the 1.25 mm pitch DF13 series.
4. With suction cap
The straight header type has a 5.4 x 4.6 mm suction cap producing suction not possible with a standard nozzle.
5. Product variations
(1) A straight header with 10, 20, 30, 40 or 50 poles, and
a right-angle header with 10, 20, 30 or 40 poles.
(2) For straight pin headers there are two types, one with guide posts for circuit board positioning and one without.
(3) Choose from straight or right-angle types based on the pin header application.
Can be used with laptop computers, small OA equipment, small consumer products, etc.
1‑mm pitch, double-row
Short-pitch, low-profile design
Features a 1.0‑mm short pitch and a mating heights of 5.8 mm (straight type) and 5.5 mm (right-angle type.)
Effective mating length of 1 mm
Low-profile with an effective mating length of 1 mm.
Slim size
Uses a newly-designed, thin-type reinforced fitting to achieve slimmer outer connector dimensions.
Rating | Rated Current | AWG#28: 1 A AWG#30: 0.9 A AWG#32: 0.7 A | Operating Temperature Range | -35 to 85°C (Note 1) | Storage temperature range | -10 to 60°C (Note 2) |
---|---|---|---|---|---|---|
Rated voltage | 100 V AC | Operating humidity range | 40 to 80% | Storage humidity range | 40 to 70% (Note 2) |
Item | Standard | Conditions |
---|---|---|
1. Insulation resistance | 500 MΩ or more | Measure at 100 V DC |
2. Withstand voltage | There shall be no flashover or dielectric breakdown | Energize at 300 V AC for 1 min. |
3. Contact resistance | 30 mΩ or less | Measure at 100 mA |
4. Single unit insertion/extraction force | Min. 0.2 N, Max. 2 N | Measure using a steel pin with a thickness of 0.2 ±0.005 |
5. Vibration resistance | There shall be no discontinuity for 1 μs or greater | Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours |
6. Humidity resistance | Contact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours |
7. Temperature cycle | Contact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or more | (-55°C: 30 mins. > 5 to 35°C: 2 to 3 mins. > 85°C: 30 mins. > 5 to 35°C: 2 to 3 mins.) 5 cycles |
8. Durability (Mating / Un-mating) | Contact resistance: 30 mΩ or less | 50 mating / un-mating cycles |
9. Solder Heat Resistance | No melting of resin parts affecting performance | Reflow: At the recommended temperature profile, Manual soldering - Soldering iron temperature: 300°C for 3 seconds |
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating room temperature covers the non-conducting condition of installed connectors in storage, shipment or during transportation.
Product | Part Name | Materials | Finish | UL Standard |
---|---|---|---|---|
Crimp socket | Insulator | Polyamide resin | Beige | UL94V-0 |
Crimp contacts for sockets | Contacts | Phosphor bronze | Gold plating | - |
Pin header | Insulator | Polyamide resin | Beige | UL94V-0 |
Contacts | Phosphor bronze | Gold plating | - | |
Bracket | Brass | Tin-copper plating (V type) | - | |
Tin-copper plating (H type) | - |
Part Number |
---|
DF20A-10DS-1C |
DF20A-20DS-1C |
DF20A-30DS-1C |
DF20A-40DS-1C |
DF20A-50DS-1C |
DF20G-40DP-1V(56) |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Connector Type | Wiring Method | Plating of part touching terminal | Product Category | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 617.42 ฿ 239.87 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Same day | Female | 10 | [Cable Connection] Cable Connection | Crimp | No terminal | Socket Housing | NA | ||
฿ 571.81 ฿ 269.72 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Same day | Female | 20 | [Cable Connection] Cable Connection | Crimp | No terminal | Socket Housing | NA | ||
฿ 527.93 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | Female | 30 | [Cable Connection] Cable Connection | Crimp | No terminal | Socket Housing | NA | ||
฿ 581.01 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | Female | 40 | [Cable Connection] Cable Connection | Crimp | No terminal | Socket Housing | NA | ||
฿ 637.09 ฿ 363.40 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Same day | Female | 50 | [Cable Connection] Cable Connection | Crimp | No terminal | Socket Housing | NA | ||
฿ 108.57 ฿ 54.47 | CONNECTOR | 1 Piece(s) | Same day | Male | 40 | For PCB | [Other] Circuit Board Mounting (SMT) | Gold | Pin Header | Guide post: Yes |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Rated Current(A) | 1 | Allowable Voltage(V) | AC100 | Connection direction | Straight |
Conforming wire size(AWG) | NA | Contact Pitch(mm) | 1 | Operating Temperature Range(°C) | -35 to +85 |
Terminal pitch(mm) | 1 |
How can we improve?
How can we improve?