1.27‑mm Pitch Two-Piece Connectors, HIF6 Series

Caution
Product Description
A rectangular connector that can be used in combination with a variety of connectors.
[Features]
· Connection method is board to board in one type and cable IDC in the other.
· Uses a 1.27‑mm pitch flat cable, allowing for use in combination with HIF2E, HIF3B and HIF5, etc.
· Compatible wire is <UL2651> AWG #28 ribbon cable (7-core/0.127 mm, jacket diameter of 0.8 to 1.0 mm).
· The mis-insertion prevention guide helps prevent mis-insertion.
[Applications]
· Convenient for use in combination with various types of connector.
1.27‑mm Pitch Two-Piece Connectors

HIF6 Series list
Features of HIF6 Series 1.27‑mm Pitch Two-Piece Connectors
Product Standards
| Rating | Rated current: 0.5 A Rated voltage: 125 V AC | Operating temperature range: -55 to +85°C (Note 1) Operating humidity range: 40 to 80% | Storage temperature range -10 to +60°C (Note 2) Storage humidity range 40 to 70% (Note 2) |
|---|
| Item | Standard | Conditions |
|---|---|---|
| 1. Insulation resistance | 1,000 MΩ or more | Measure at 250 V DC |
| 2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 300 V AC rms for 1 min |
| 3. Contact resistance | 30 mΩ or less | Measure at 0.1 A |
| 4. Vibration resistance | There shall be no electrical discontinuity for 1 μs or greater. | 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours |
| 5. Humidity resistance | Insulation resistance: 1,000 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours |
| 6. Temperature cycle | There shall be no cracking or abnormalities with any of the parts. | (-65°C: 30 mins. > 15 to 35°C: Max. 5 mins. > 125°C: 30 mins. > 15 to 35°C: Max. 5 mins.) 5 cycles |
| 7. Durability (mating / un-mating) | Contact resistance: 30 mΩ or less | 500 times |
| 8. Solder heat resistance | No melting of resin parts affecting performance. | Solder bath: 260°C for 10 seconds |
| Manual solder: Soldering iron temperature of 360°C for 5 seconds |
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature range and humidity range covers non-conducting condition of installed connectors in storage, shipment or during transportation.
(Note 3) Be aware that lock deformation may occur if an excessive load is placed on the inside of the lock.
Materials and Processing
| Part Name | Materials | Finish | Note |
|---|---|---|---|
| Insulator | PBT resin | Black | UL94V-0 |
| Socket contact | Copper alloy | Selective gold plating | - |
| Pin header socket | Brass |
List of Products In This Series

Cable ID connector
HIF6-**D-1.27R(20)

Pin header right-angle type (with lock)
HIF6-**PA-1.27DS(71)

Pin header straight type (with lock)
HIF6-**PA-1.27DSA(71)

Receptacle right-angle type (with mounting holes)
HIF6B-**DA-1.27DS(71)

Receptacle right-angle type (without mounting holes)
HIF6A-**DA-1.27DS(71)

Receptacle straight type (with mounting holes)
HIF6B-**DA-1.27DSA(71)

Receptacle straight type (without mounting holes)
HIF6A-**DA-1.27DSA(71)

Pin header right-angle type (with mounting holes)
HIF6B-**PA-1.27DS(71)

Pin header right-angle type (without mounting holes)
HIF6A-**PA-1.27DS(71)

Pin header straight type (with mounting holes)
HIF6B-**PA-1.27DSA(71)

Pin header straight type (without mounting holes)
HIF6A-**PA-1.27DSA(71)
Function Diagram
