High Speed Transmission Compatible Connector for 0.5 mm Pitch Board-to-Board 4 to 5 mm Connection, FX10 Series

Caution
Product Description
[Features]
· A board-to-board connector with a ground plate. You can select the height between boards (4 to 5 mm) and with or without a ground plate depending on usage.
・ It is applied as a standard connector for OIF (Optical Internetworking Forum) 100G Long-haul DWDM optical transmitting module (MSA-100G LH).
・ The structure with a ground plate installed on both side improves the transmission characteristic for the header and receptor.
・ By placing the signal and grand at 10:1 and connecting the circuit board with SMT directly from the ground plate, it can try to stabilize the grand and reduce noise.
・ The supporting fixture reinforced the circuit board peeling when soldered has a unique design to contact with the ground plate and it contributes to strengthen the ground.
・ It became small with 0.5mm of the signal terminal pitch and supports high density mount on the circuit board.
・ It keeps 1.1mm (signal terminal) for the fitting length in the contacting area.
・ There is a type with increased number of signal terminals in exchange with the ground plate removed.