(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A board-to-board connector with a ground plate.
· Select with/without the ground plate and also the height of the board spacing (2–3 mm) to match the application.
Part Number |
---|
FX11A-60S/6-SV(71) |
FX11A-80P/8-SV0.5(71) |
FX11A-100S-SV |
FX11LA-68S-SV |
FX11LA-140P-SV |
FX11LA-140S-SV |
FX11LB-100P/10-SV(71) |
FX11LB-100S/10-SV(71) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact sex | Number Of Pins | Product Category | Specifications | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114.00 | CONNECTOR | 2 Piece(s) | 3 Day(s) | - | Female | 60 | Receptacle/with ground plate | Height between circuit boards: 2.5/3 mm | Guide post: Yes | ||
฿ 152.13 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 80 | With header/ground plate | Height Between Circuit Boards: 3mm | Guide post: Yes | ||
฿ 111.11 | CONNECTOR | 2 Piece(s) | 3 Day(s) | - | Female | 100 | Receptacle | Height between circuit boards: 2.5/3 mm | Guide post: Yes | ||
฿ 104.91 | CONNECTOR | 2 Piece(s) | 3 Day(s) | - | Female | 68 | Receptacle | Height Between Circuit Boards: 2mm | Guide post: Yes | ||
฿ 116.48 | CONNECTOR | 2 Piece(s) | 3 Day(s) | - | Male | 140 | Header | Height Between Circuit Boards: 2mm | Guide post: Yes | ||
฿ 136.99 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Female | 140 | Receptacle | Height Between Circuit Boards: 2mm | Guide post: Yes | ||
฿ 157.16 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 100 | With header/ground plate | Height Between Circuit Boards: 2mm | No guide post | ||
฿ 151.11 ฿ 90.77 | CONNECTOR | 1 Piece(s) | Same day | - | Female | 100 | Receptacle/with ground plate | Height Between Circuit Boards: 2mm | No guide post |
Loading...
Connector series initials | D/E/F | D/E/F | FX | Connector Type | Board-to-Board |
---|---|---|---|---|---|
Rated Current(A) | 0.3 | Allowable Voltage(V) | AC50 | Wiring Method | Circuit Board Mounting (SMT) |
Connection direction | Straight | Plating of part touching terminal | Gold | Contact Pitch(mm) | 0.5 |
Operating Temperature Range(°C) | -55 to +85 | Terminal pitch(mm) | 0.5 |
How can we improve?
How can we improve?