1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SMA Connector Plug Type Short Connector

CONNECTOR ACCESSORIES

SMA Connector Plug Type Short Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 937.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·A plug type short connector of SMA connector.

Part Number
HRM-504(09) SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 937.16

฿ 377.21

CONNECTOR ACCESSORIES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Other Features Plug Type (Thread Lock) Application Short connector
Features Plug type (screw lock) Applicable Series HRM series Operating Temperature Range(°C) -55 to +125

Please check the type/dimensions/specifications of the part HRM-504(09) in the SMA Connector Plug Type Short Connector series.