1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SMA Connector Jack-Type Short Connector

SMA Connector Jack-Type Short Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,838.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is the SMA connector jack-type short connector.

Part Number
HRM-505(40)
HRM-505S(40)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFeatures Note

฿ 2,997.76

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10NAAppearance - Gold plated

฿ 2,838.07

CONNECTOR ACCESSORIES 1 Piece(s) 98 Day(s) 10PassivatedProperty impedance: 50 Ω, frequency range: 0 to 12.4 G

Loading...

  1. 1

Basic Information

Application Jack type (screw lock) Applicable Series HRM series Operating Temperature Range(°C) -55 to +125