1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Crimping Tool for RP13 Series

Cable Crimping Tool for RP13 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,258.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable crimp tools for Hirose Electric RP13 Series. Hand crimp tool circular contact.

Part Number
RP13-TC-11
RP13-TC-12
RP13A-TC-01
RP13A-TC-11
RP19-TC-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Type Applicable Series Application Application Compatible Model Conforming Wire Coating Outer Diameter
(φ)
Calculated cross-sectional area
(mm2)
Wire stripping dimensions
(mm)

฿ 27,258.25

TOOL FOR CONNECTOR 1 Piece(s) 3 Day(s) 10---Manual Crimping ToolRP13-PC-112AWG 22 to 181.9MAX0.865 to 0.3433.0 to 3.7

฿ 27,258.25

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) ----Manual Crimping ToolDF1B-2428PC / DF1-PD2428SCB / RP13-PC-122 / RP13-PC-121AWG 28 to 241.4MAX0.221 to 0.0893.0 to 3.7

฿ 33,317.31

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) -Push-Pull Lock Plastic ConnectorsRP SeriesCable Crimping ToolCable crimping tools-φ 4.6 to φ 5.8/φ 7 to φ 7.5---

฿ 27,286.83

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) ----Manual Crimping ToolRP13A-SC-112AWG 22 to 181.9MAX0.865 to 0.3423.0 to 3.7

฿ 29,095.98

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) ----Manual Crimping ToolRP19-PC-122 / RP19-SC-122AWG 28 to 241.15MAX0.221 to 0.0552.0–2.5

Loading...

  1. 1

Basic Information

Applicable Series RP series