1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD*G Series Locking Screw【1-2 Pieces Per Package】 (RDG-LNA)

CONNECTOR ACCESSORIES

RD*G Series Locking Screw (RDG-LNA)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·A dedicated mating locking screw for RD*G Series. ·Operating temperature range (°C): -55 to +85

Part Number
RDG-LNA
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Features Compatible panel thickness
(mm)
Note

฿ 82.33

CONNECTOR ACCESSORIES 1 Pack(s)

2 Pieces Per Package

5 Day(s) Female Thread Size: M2.6 × 0.45Female screw size: M2.6 x 0.451.6 to 2.0-

Loading...

  1. 1

Basic Information

Type Connector Fastener Application Lock Screw Applicable Series RD*G series
Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part RDG-LNA in the RD*G Series Locking Screw series.

Products with similar specification

Part Number
RDG-LNA(4-40)
RDG-LNA(4-40)-W1
RDG-LNA(4-40)-W2
RDG-LNA-W1
RDG-LNA-W2
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Features Compatible panel thickness
(mm)
Note

฿ 66.87

1 Pack(s)

2 Pieces Per Package

Same day Female Thread Size: NO.4-40UNCFemale screw size: NO.4-40UNC1.6 to 2.0-

฿ 85.34

1 Pack(s)

2 Pieces Per Package

Same day Female Thread Size: NO.4-40UNCFemale screw size: NO.4-40UNC0.8–1.2Number of washers: 1

฿ 780.34

1 Piece(s) Same day Female Thread Size: NO.4-40UNCFemale screw size: NO.4-40UNC0–0.4Number of washers: 2

฿ 777.46

1 Piece(s) Same day Female Thread Size: M2.6 × 0.45Female screw size: M2.6 x 0.450.8–1.2Number of washers: 1

฿ 779.81

2 Piece(s) Same day Female Thread Size: M2.6 × 0.45Female screw size: M2.6 x 0.450–0.4Number of washers: 2