1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Crimping Tool for PCN10 Series (Part Number)

TOOL FOR CONNECTOR

Terminal Crimping Tool for PCN10 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,907.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A manual crimp tool for PCN10 Series crimping/connection connectors. [Compatible Cable]AWG26 to 22/AWG30 to 26

Part Number
PCN10-TA2630HC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 36,907.02

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Type DIN Standard-Compliant:Dip Wrapping Type Applicable Series PCN10 Series Application Manual Crimping Tools
Application Manual Crimping Tool Applicable Series PCN10 series Compatible Model PCN10-2630SC
Conforming Wire AWG 30 to 26 Coating Outer Diameter(φ) 1.3 to 1.1 Calculated cross-sectional area(mm2) 0.141 to 0.055
Wire stripping dimensions(mm) 3.0 to 3.6

Please check the type/dimensions/specifications of the part PCN10-TA2630HC in the Terminal Crimping Tool for PCN10 Series series.