1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wiring Tool for LF Series

Wiring Tool for LF Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 905.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wiring tools and cable crimp tools for LF Series. There are jack and plug types.

Part Number
LF07BJ-T01
LF07BP-T01
LF10BP-T01SALE
LF13BP-T01
LF-TC-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Type Applicable Series Application Application Features Shell Size
(φ)
Compatible Model Note

฿ 4,421.08

TOOL FOR CONNECTOR 1 Piece(s) 3 Day(s) Compact Waterproof Shield ConnectorLF SeriesWiring JigWiring FixtureFor jackFor 7LF07WBJ-**For *, input the alphanumeric for the compatible number of cores. (example 6S)

฿ 965.42

TOOL FOR CONNECTOR 1 Piece(s) 3 Day(s) Compact Waterproof Shield ConnectorLF SeriesWiring JigWiring FixtureFor PlugFor 7LF07WBP-**For *, input the alphanumeric for the compatible number of cores. (example 6S)

฿ 965.42

฿ 480.59

TOOL FOR CONNECTOR 1 Piece(s) Same day Compact Waterproof Shield ConnectorLF SeriesWiring JigWiring FixtureFor PlugFor 10LF10WBP-**For *, input the alphanumeric for the compatible number of cores. (example 6S)

฿ 905.03

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) Compact Waterproof Shield ConnectorLF SeriesWiring JigWiring FixtureFor PlugFor 13LF13WBP-**For *, input the alphanumeric for the compatible number of cores. (example 6S)

฿ 25,477.68

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) ---Cable crimping toolsConforming cable diameter φ7.3 mm/φ8.7 mm-LF10WBJ / LF10WBP / LF13WBJ / LF13WBPφ 5 mm type is common with HR 10 series

Loading...

  1. 1

Basic Information

Applicable Series LF Series