1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Crimping Tool for HR22 Series

TOOL FOR CONNECTOR

Terminal Crimping Tool for HR22 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 45,349.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A manual wire connection and crimp tool for HR22 Series. [Compatible Cable]AWG28 to 24

Part Number
HR22-TA2428HC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 45,349.69

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Type Compact High-Performance Circular Connectors Applicable Series HR22 Series Application Manual Crimping Tools
Application Manual Crimping Tool Applicable Series HR22 series Compatible Model HR22-PC-122/HR22-SC-122
Conforming Wire AWG 28 to 24 Coating Outer Diameter(φ) 1.15MAX Calculated cross-sectional area(mm2) 0.221 to 0.089

Please check the type/dimensions/specifications of the part HR22-TA2428HC in the Terminal Crimping Tool for HR22 Series series.