(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dedicated connector tool for HIF3B crimp contacts.
[Features]
· Manual tool for MIL-compliant HIF3B Series crimp contacts.
· The tool will vary depending on wire size.
[Applications]
· Ideal for crimping HIF3B discrete contacts.
External appearance *The actual product may differ from that shown in the image.
Fig. 1 (If the handle remains closed and cannot be opened, insert a screwdriver or similar into the handle.)
Routine maintenance
Routine maintenance
Maintenance is performed to evaluate if the condition and performance of the tool is appropriate.
Tool Repair
If there is a tool defect and it requires repairs, do not disassemble the tool. Contact us describing the exact nature of the problem. Please be aware in advance that depending on its condition, in some cases the tool may NOT be repairable.
(Units: mm)
Compatible crimped contact | Manual crimping tools | Compatible cable | |||
---|---|---|---|---|---|
Style No. | AWG | Structure of Core Wire | Coating Outer Diameter | ||
HIF3-2022SC | HIF3-TA2022HC | UL1007 Stranded Wire | 20 | 21 wires/0.18 | ø1.8 |
22 | 17 wires/0.16 | ø1.6 | |||
HIF3-2226SC HIF3-2226SCA | HIF3-T2226HC | UL1007 Stranded Wire | |||
24 | 11 wires/0.16 | ø1.5 | |||
26 | 7 wires/0.16 | ø1.3 | |||
HIF3-2428SC HIF3-2428SCA | HIF3-TA2428HC | UL1007 Stranded Wire | 24 | 11 wires/0.16 | ø1.5 |
26 | 7 wires/0.16 | ø1.3 | |||
28 | 7 wires/0.127 | ø1.2 |
(Units: mm)
Compatible crimped contact | Manual crimping tools | Compatible cable | |||
---|---|---|---|---|---|
Style No. | AWG | Structure of Core Wire | Coating Outer Diameter | ||
HIF3-2226SCC | HIF3-TB2226HC | UL1007 Stranded Wire | 22 | 17 wires/0.16 | ø1.6 |
24 | 11 wires/0.16 | ø1.5 | |||
26 | 7 wires/0.16 | ø1.3 | |||
HIF3-2630SCC | HIF3-TB2630HC | UL1007 Stranded Wire | 26 | ||
28 | 7 wires/0.127 | ø1.2 | |||
30 | 7 wires/0.1 | ø1.1 |
Part Number |
---|
HIF3-T2226HC |
HIF3-TA2428HC |
HIF3-TB2226HC |
HIF3-TB2630HC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Model | Conforming Wire | Coating Outer Diameter (φ) | Calculated cross-sectional area (mm2) |
---|---|---|---|---|---|---|---|---|---|
฿ 16,719.26 | CRIMP TOOL | 1 Piece(s) | 3 Day(s) | HIF3-2226SC / HIF3-2226SCA | AWG 26 to 22 | 1.6 to 1.3 | 0.12–0.32 | ||
฿ 30,655.09 | CRIMP TOOL | 1 Piece(s) | 3 Day(s) | HIF3-2428SC / HIF3-2428SCA | AWG 28 to 24 | 1.5–1.2 | 0.221 to 0.089 | ||
฿ 27,286.83 ฿ 15,550.76 | TOOL FOR CONNECTOR | 1 Piece(s) | Same day | HIF3-2226SCC | AWG 26 to 22 | 1.6 to 1.3 | 0.342 to 0.141 | ||
฿ 27,286.83 | TOOL FOR CONNECTOR | 1 Piece(s) | 5 Day(s) | HIF3-2630SCC | AWG 30 to 26 | 1.3 to 1.1 | 0.141 to 0.055 |
Loading...
Applicable Type | MIL Standard-Compliant Product | Applicable Series | HIF3B series | Application | Manual Crimping Tools |
---|---|---|---|---|---|
Application | Manual Crimping Tool | Applicable Series | HIF3B series |
How can we improve?
How can we improve?