1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounting Hole Spacer for HIF3B Series【2 Pieces Per Package】

CONNECTOR ACCESSORIES

Mounting Hole Spacer for HIF3B Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 72.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Mounting hole spacer for HIF3B Series. ·Material: PBT resin

 
Part Number
HIF3-トリツケアナスペーサー SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 72.00

฿ 55.62

CONNECTOR ACCESSORIES 1 Pack(s)

2 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Type Connector Fastener Material PBT Resin Color Black
Application Mounting hole spacer Applicable Series HIF3 series Material PBT Resin
Color Black

Please check the type/dimensions/specifications of the part HIF3-トリツケアナスペーサー in the Mounting Hole Spacer for HIF3B Series series.