1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HIF3B Series Polarity Key【10-100 Pieces Per Package】 (HIF3B-GK)

CONNECTOR ACCESSORIES

HIF3B Series Polarity Key (HIF3B-GK)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a polarity key for the HIF3B series.

[Features]
· This product is a 5-in-1 set of contacting runners.
· 10 per pack.

Part Number
HIF3B-GK SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 111.95

฿ 67.27

CONNECTOR ACCESSORIES 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Type Other Material PBT Resin Color Black
Application Polarity Key Applicable Series HIF3B series Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part HIF3B-GK in the HIF3B Series Polarity Key series.

Products with similar specification

Part Number
HIF3BA-GPIN
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 240.96

1 Pack(s)

100 Pieces Per Package

Same day