1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Receptacle for H.FL Series Inspection

CONNECTOR ACCESSORIES

Receptacle for H.FL Series Inspection
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 879.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An H.FL Series receptacle for inspecting conduction/voltage resistance in harnesses.

Part Number
H.FL-R-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 879.49

CONNECTOR ACCESSORIES 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Application Receptacle for Inspections Applicable Series H.FL series Operating Temperature Range(°C) -40 to +90
Property impedance(Ω) 50 Frequency Range(G) 0–3

Please check the type/dimensions/specifications of the part H.FL-R-1 in the Receptacle for H.FL Series Inspection series.