1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D-sub Connector Lock Metal Fitting【2 Pieces Per Package】

D-sub Connector Lock Metal Fitting
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 84.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· SM Series (D-sub).
· Accessory locking metal fitting.

Part Number
HD-LN(05)
HD-LN(08)SALE
HD-LN(4-40)(05)
HD-LN(4-40)(08)SALE
HD-LNA(4-40)(05)
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Material Color Features Features Operating Temperature Range
(°C)
Compatible panel thickness
(mm)

฿ 87.48

CONNECTOR ACCESSORIES 1 Pack(s)

2 Pieces Per Package

3 Day(s) 10Connector FastenerMetalSilver Screw Length: M2.6X5Screw length: M2.6X5-40 to +85Less than 1.2

฿ 84.00

฿ 49.80

OTHER COMMODITY WIRING 1 Pack(s)

2 Pieces Per Package

Same day -----Screw length: M2.6X5.5-55 to +851.2–1.6

฿ 95.89

CONNECTOR ACCESSORIES 1 Pack(s)

2 Pieces Per Package

Same day 10Connector FastenerMetalSilver Screw Length: NO.4-40UNCX5Screw length: NO.4-40UNCX5-Less than 1.2

฿ 108.94

฿ 65.46

CONNECTOR ACCESSORIES 1 Pack(s)

2 Pieces Per Package

Same day -Connector FastenerMetalSilver Screw Length: NO.4-40UNCX6Screw length: NO.4-40UNCX6-30 to +601.2–1.6

฿ 184.93

CONNECTOR ACCESSORIES 3 Pack(s)

2 Pieces Per Package

5 Day(s) -Connector FastenerMetalSilverNNA-55 to +850.8–1.2

Loading...

  1. 1

Basic Information

Application Lock fixture