1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sliding Lock For D-sub Connector (Part Number)

Sliding Lock For D-sub Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 152.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Sliding lock for D-sub connector. ·Compatible with TF Series. Operating temperature range (°C): -25 to +70

Part Number
DA-PLA(50)
DE-PLA(50)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Of Cores
(Core)

฿ 161.87

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 15

฿ 152.81

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 9

Loading...

  1. 1

Basic Information

Type Connector Fastener Material Body: Stainless Steel / Screw: Steel (Nickel Plated) Color Silver
Application Sliding lock Applicable Series CTF series Operating Temperature Range(°C) -25 to +70