1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Lock For D-sub Connector (Part Number)

Spring Lock For D-sub Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 94.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Spring lock for D-sub connector. ·Compatible series: CTF Series. Operating temperature range (°C): -25 to +70

Part Number
DA-L(50)SALE
DA-LP(50)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFeatures Features

฿ 124.50

฿ 74.81

CONNECTOR ACCESSORIES 1 Piece(s) Same day Spring SideSpring side

฿ 94.50

CONNECTOR ACCESSORIES 1 Piece(s) 98 Day(s) Receiver SideReceiving side

Loading...

  1. 1

Basic Information

Type Connector Fastener Material Body: Stainless Steel / Screw: Steel (Nickel Plated) Color Silver
Application Spring lock Applicable Series CTF series Operating Temperature Range(°C) -25 to +70