1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Crimp Tool for DF3 Series

Terminal Crimp Tool for DF3 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 36,935.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 2 mm pitch manual crimping tool connector for discrete wire connections.
[Features]
· A board-to-board connector with a ground plate. You can select the height between boards (4 to 5 mm) and with or without a ground plate depending on usage.

Part Number
DF3-TA22HC
DF3-TA2428HCSALE
DF3EP-TA2428HCSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConforming Wire Coating Outer Diameter
(φ)
Calculated cross-sectional area
(mm2)
Wire stripping dimensions
(mm)

฿ 37,840.18

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) AWG 221.30.342 to 0.1411.8 to 2.3

฿ 36,935.59

฿ 21,056.98

TOOL FOR CONNECTOR 1 Piece(s) Same day AWG 28 to 241.5–1.20.221 to 0.0891.8 to 2.3

฿ 36,935.59

฿ 21,056.98

TOOL FOR CONNECTOR 1 Piece(s) Same day AWG 28 to 241.5–1.20.221 to 0.0891.9 to 2.5

Loading...

  1. 1

Basic Information

Applicable Type 2 mm Pitch Connectors for Discrete Wire Connection Applicable Series DF3 Series Application Manual Crimping Tools
Application Manual Crimping Tool Applicable Series DF3 series