1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Crimp Tool For DF22 Series (HT103/DF22A-1012)

TOOL FOR CONNECTOR

Terminal Crimp Tool For DF22 Series (HT103/DF22A-1012)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a manual crimp tool for 7.92 mm pitch high current compatible internal power supply connector.

Part Number
HT103/DF22A-1012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible Model Conforming Wire Note

฿ 58,616.77

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) 10DF22A-1012SCAWG 12 to 10-

Loading...

  1. 1

Basic Information

Applicable Type 7.92 mm Pitch Connectors for High Current-Compatible Internal Power Supply Applicable Series DF22 series Application Manual Crimping Tools
Application Manual Crimping Tool Applicable Series DF22 series

Please check the type/dimensions/specifications of the part HT103/DF22A-1012 in the Terminal Crimp Tool For DF22 Series series.

Products with similar specification

Part Number
HT104/DF22-1416
HT104/DF22A-1416
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCompatible Model Conforming Wire Note

฿ 58,042.29

1 Piece(s) 5 Day(s) -DF22-1416SC/PCAWG 16Coated outer diameter: 2.6 mm, plan cross section: 1.373 mm2, electric wire strip dimension 3.5 to 4.5 mm

฿ 58,042.29

1 Piece(s) 5 Day(s) -DF22A-1416SC/PCAWG 16 to 14Coating diameter φ3.7 to 3.2 mm, plan sectional area: 2.078 to 1.317 mm2, electric wire strip dimensions 3.5 to 4.5 mm