1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retainer for DF22 Series【1-100 Pieces Per Package】

Retainer for DF22 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 7.92-mm pitch connector retainer for internal power supplies supporting high currents.

Part Number
DF22-2RS/P-7.92SALE
DF22-4RS/P-7.92
DF22-5RS/P-7.92
DF22B/C-2RS/P-7.92
DF22B/C-3RS/P-7.92
DF22B/C-5RS/P-7.92
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Color Features Number Of Cores
(Core)
Compatible Model

฿ 392.99

฿ 231.75

CONNECTOR ACCESSORIES 1 Pack(s)

100 Pieces Per Package

Same day -OtherBlackFor 7.92 mm Pitch2DF22-*S-7.92C(28)

฿ 22.03

CONNECTOR ACCESSORIES 1 Piece(s) 6 Day(s) 10---4DF22-*S-7.92C(28)

฿ 16.74

CONNECTOR ACCESSORIES 1 Piece(s) 6 Day(s) -OtherBlackFor 7.92 mm Pitch5DF22-*S-7.92C(28)

฿ 14.91

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10---2DF22-*EP-7.92C / DF22A-*EP-7.92C / DF22B-*S-7.92C / DF22C-*S-7.92C

฿ 23.37

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) ----3DF22-*EP-7.92C / DF22A-*EP-7.92C / DF22B-*S-7.92C / DF22C-*S-7.92C

฿ 19.67

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10---5DF22-*EP-7.92C / DF22A-*EP-7.92C / DF22B-*S-7.92C / DF22C-*S-7.92C

Loading...

  1. 1

Basic Information

Application Retainer Features For 7.92mm pitch Applicable Series DF22 series
Operating Temperature Range(°C) -35 to +85