(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A 2.5-mm-pitch total lock retainer for discrete wire connection.
Part Number |
---|
DF1E-2RS/P-2.5 |
DF1E-3RS/P-2.5 |
DF1E-4RS/P-2.5 |
DF1E-5RS/P-2.5 |
DF1E-6RS/P-2.5 |
DF1E-7RS/P-2.5 |
DF1E-8RS/P-2.5 |
DF1E-9RS/P-2.5 |
DF1E-10RS/P-2.5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Type | Color | Features | Number Of Cores (Core) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 418.17 | CONNECTOR ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Other | Black | For 2.5 mm Pitch | 2 | ||
฿ 442.29 | CONNECTOR ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Other | Black | For 2.5 mm Pitch | 3 | ||
฿ 472.44 | CONNECTOR ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Other | Black | For 2.5 mm Pitch | 4 | ||
฿ 22.03 | CONNECTOR ACCESSORIES | 1 Piece(s) | 6 Day(s) | - | - | - | - | 5 | |||
฿ 538.77 | CONNECTOR ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Other | Black | For 2.5 mm Pitch | 6 | ||
฿ 17.39 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | - | - | - | 7 | |||
฿ 593.05 | CONNECTOR ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Other | Black | For 2.5 mm Pitch | 8 | ||
฿ 30.24 | CONNECTOR ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | - | - | - | 9 | |||
฿ 19.09 | CONNECTOR ACCESSORIES | 1 Piece(s) | 6 Day(s) | - | Other | Black | For 2.5 mm Pitch | 10 |
Loading...
Application | Retainer | Features | For 2.5 mm pitch | Applicable Series | DF1E series |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -35 to +85 |
How can we improve?
How can we improve?