1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Terminal Crimp / IDC Tool for DF1B Series (Part Number)

TOOL FOR CONNECTOR

Terminal Crimp / IDC Tool for DF1B Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 30,479.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Manual IDC tool for connector for 2.5 to mm pitch discrete wire connections.

Part Number
DF1B-TA2428SHC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Type Applicable Series Application Application Compatible Model Conforming Wire Coating Outer Diameter
(φ)
Calculated cross-sectional area
(mm2)
Wire stripping dimensions
(mm)

฿ 37,840.18

฿ 21,572.69

TOOL FOR CONNECTOR 1 Piece(s) Same day 2.5‑Mm Pitch Connector For Discrete Wire ConnectionsDF1B seriesManual Crimping ToolsManual Crimping ToolDF1B-2428SC/DF1B-2428SCAAWG 28 to 241.5–1.20.221 to 0.0892.0–2.5

Loading...

  1. 1

Basic Information

Applicable Series DF1B series

Please check the type/dimensions/specifications of the part DF1B-TA2428SHC in the Terminal Crimp / IDC Tool for DF1B Series series.

Products with similar specification

Part Number
DF1B-T2428PHR
DF1B-TA2022PHC
DF1B-TA2022SHC
DF1B-TA2428PHC
DF1B-TA30PHC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Type Applicable Series Application Application Compatible Model Conforming Wire Coating Outer Diameter
(φ)
Calculated cross-sectional area
(mm2)
Wire stripping dimensions
(mm)

฿ 47,187.42

1 Piece(s) 5 Day(s) 2.5‑Mm Pitch Connector For Discrete Wire ConnectionsDF1B seriesManual Idc ToolManual welding toolDF1B-26PR / DF1B-28PR / DF1B-24PR----

฿ 30,479.97

1 Piece(s) Same day 2.5‑Mm Pitch Connector For Discrete Wire ConnectionsDF1B seriesManual Crimping ToolsManual Crimping ToolDF1B-2022PC/DF1B-2022PCBAWG 22 to 201.8 to 1.60.534 to 0.3423.0 to 3.7

฿ 30,479.97

1 Piece(s) Same day 2.5‑Mm Pitch Connector For Discrete Wire ConnectionsDF1B seriesManual Crimping ToolsManual Crimping ToolDF1B-2022SC/DF1B-2022SCAAWG 22 to 201.8 to 1.60.534 to 0.3422.0–2.5

฿ 37,840.18

1 Piece(s) Same day ---Manual Crimping ToolDF1B-2428PC/DF1-PD2428SCBAWG 28 to 241.5–1.20.221 to 0.0893.0 to 3.7

฿ 37,811.60

1 Piece(s) 5 Day(s) 2.5‑Mm Pitch Connector For Discrete Wire ConnectionsDF1B seriesManual Crimping ToolsManual Crimping ToolDF1B-30PC/DF1B-30PCBAWG 301.10.0553.0 to 3.7