(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Manual IDC tool for connector for 2.5 to mm pitch discrete wire connections.
Part Number |
---|
DF1B-TA2022SHC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Type | Applicable Series | Application | Application | Compatible Model | Conforming Wire | Coating Outer Diameter (φ) | Calculated cross-sectional area (mm2) | Wire stripping dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,479.97 ฿ 16,949.91 | TOOL FOR CONNECTOR | 1 Piece(s) | Same day | 2.5‑Mm Pitch Connector For Discrete Wire Connections | DF1B series | Manual Crimping Tools | Manual Crimping Tool | DF1B-2022SC/DF1B-2022SCA | AWG 22 to 20 | 1.8 to 1.6 | 0.534 to 0.342 | 2.0–2.5 |
Loading...
Applicable Series | DF1B series |
---|
Please check the type/dimensions/specifications of the part DF1B-TA2022SHC in the Terminal Crimp / IDC Tool for DF1B Series series.
Part Number |
---|
DF1B-T2428PHR |
DF1B-TA2022PHC |
DF1B-TA2428PHC |
DF1B-TA2428SHC |
DF1B-TA30PHC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Type | Applicable Series | Application | Application | Compatible Model | Conforming Wire | Coating Outer Diameter (φ) | Calculated cross-sectional area (mm2) | Wire stripping dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,187.42 | 1 Piece(s) | 5 Day(s) | 2.5‑Mm Pitch Connector For Discrete Wire Connections | DF1B series | Manual Idc Tool | Manual welding tool | DF1B-26PR / DF1B-28PR / DF1B-24PR | - | - | - | - | ||
฿ 30,479.97 | 1 Piece(s) | Same day | 2.5‑Mm Pitch Connector For Discrete Wire Connections | DF1B series | Manual Crimping Tools | Manual Crimping Tool | DF1B-2022PC/DF1B-2022PCB | AWG 22 to 20 | 1.8 to 1.6 | 0.534 to 0.342 | 3.0 to 3.7 | ||
฿ 37,840.18 | 1 Piece(s) | Same day | - | - | - | Manual Crimping Tool | DF1B-2428PC/DF1-PD2428SCB | AWG 28 to 24 | 1.5–1.2 | 0.221 to 0.089 | 3.0 to 3.7 | ||
฿ 37,840.18 | 1 Piece(s) | Same day | 2.5‑Mm Pitch Connector For Discrete Wire Connections | DF1B series | Manual Crimping Tools | Manual Crimping Tool | DF1B-2428SC/DF1B-2428SCA | AWG 28 to 24 | 1.5–1.2 | 0.221 to 0.089 | 2.0–2.5 | ||
฿ 37,811.60 | 1 Piece(s) | 5 Day(s) | 2.5‑Mm Pitch Connector For Discrete Wire Connections | DF1B series | Manual Crimping Tools | Manual Crimping Tool | DF1B-30PC/DF1B-30PCB | AWG 30 | 1.1 | 0.055 | 3.0 to 3.7 |
How can we improve?
How can we improve?