1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Crimping Tool for DF14 Series

TOOL FOR CONNECTOR

Terminal Crimping Tool for DF14 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,614.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A manual crimping tool for 1.25-mm pitch low-profile crimping connectors.

Part Number
DF14-2628/CR-HT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 52,614.86

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Type 1.25 mm Pitch Ultra Low Profile Crimp Connectors Applicable Series DF14 Series Application Manual Crimping Tools
Application Manual Crimping Tool Applicable Series DF14 series Compatible Model DF14-2628SCF/SCFA
Conforming Wire AWG 28 to 26 Coating Outer Diameter(φ) 0.54–1.0 Calculated cross-sectional area(mm2) 0.089 to 0.141

Please check the type/dimensions/specifications of the part DF14-2628/CR-HT in the Terminal Crimping Tool for DF14 Series series.