1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polar Key for 2-mm Pitch Pin Header【100 Pieces Per Package】

CONNECTOR ACCESSORIES

Polar Key for 2-mm Pitch Pin Header
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 310.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Polar key for 2-mm pitch pin header.

[Features]
· Excellent UV/heat resistance for indoor and outdoor use.
· Smooth fit-through and manufacturing based on standards.
· In addition, the zip ties (heat-resistant/weatherproof nylon 66) are backed up by various types of data and can be used with high reliability.

Part Number
A3-GPIN(A)
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 310.45

CONNECTOR ACCESSORIES 1 Pack(s)

100 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Other Material Polyacetal Color White
Features For 2 mm Pitch Pin Headers Application Polarity Key Features For 2mm pitch pin header
Material Polyacetal Color White

Please check the type/dimensions/specifications of the part A3-GPIN(A) in the Polar Key for 2-mm Pitch Pin Header series.