1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Pin for 2-mm Pitch Pin Header

CONNECTOR ACCESSORIES

Short Pin for 2-mm Pitch Pin Header
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·2 mm pitch, short pin for pin header. ·Material: phosphor bronze

Part Number
A3-SP(A)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12.57

CONNECTOR ACCESSORIES 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Type Other Material Phosphor Bronze Color Black
Features For 2 mm Pitch Pin Headers Application Short pin Features For 2mm pitch pin header
Material Phosphor Bronze

Please check the type/dimensions/specifications of the part A3-SP(A) in the Short Pin for 2-mm Pitch Pin Header series.