1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polar Key for 2.54-mm Pitch Pin Headers【100 Pieces Per Package】

CONNECTOR ACCESSORIES

Polar Key for 2.54-mm Pitch Pin Headers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 617.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·2.54 mm pitch, polarity key for pin header. ·Materials: Polyacetal

Part Number
HIF3-GPIN(A)
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 617.50

CONNECTOR ACCESSORIES 1 Pack(s)

100 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Type Other Material Polyacetal Color White
Features Set of 5 Pcs. Application Polarity Key Features 5 pieces per set
Material Polyacetal Color White

Please check the type/dimensions/specifications of the part HIF3-GPIN(A) in the Polar Key for 2.54-mm Pitch Pin Headers series.