Dust Cap For 1600 Series Top-Touch Lock Type Stopper Bracket

Caution
Product Description
Dedicated dust cap for stopper bracket.
[Features]
· 1600 Series (SUMICON) Top Touch system.
· Useful for protecting connector connecting parts and as a dust-proofing countermeasure.
· The main body material is polyethylene.
[Applications]
· For protection in areas with large amounts of dust or for protecting the mating surfaces of connectors left disconnected for long periods of time.
· For preventing contact defects and mating defects.
Product Features

1600
The connector unit is completely separated from accessories (such as the case and stopper) to diversify combinations and facilitate wiring connection.
Solder type, wrapping type, and crimp type connector units are available.
Multiple accessories including a case and stopper.
The above can be combined to enable easy wire connections, allowing use in a wide range of applications.
Specified in NTT specification No. 1931.
Specifications
| Connector Type | Plug, receptacle, terminal, other |
|---|---|
| Number of Matings and Un-Matings | 1,000 |
| Number of Contacts | 8, 12, 16, 20, 24, 28, 34, 45, 60, 30 |
| Opening Pitch | 2.5 mm |
| Contact Plating | Gold, silver |
| Locking Method | Latch lock |
| Rated Current | 3 A |
| Rated Voltage (AC) | 300 V AC |
| Rated Voltage (DC) | 420 V DC |
| Board Mounting Method | Through-hole DIP |
| Opening Direction | Straight, right-angle |
| Board Mounting Style | Standard on-board |
| Wiring Method | Solder, crimp |
| Compatible Wire Size (AWG) Min. | AWG30 |
| Compatible Wire Size (AWG) Max. | AWG 26, 24 |
| Compatible Wire Size (mm2) Min. | 0.26 mm2 |
| Compatible Wire Size (mm2) Max. | 0.41, 28 mm2 |
| Operating Temperature Range (Max.) | 85, 80°C |
| Operating Temperature Range (Min.) | -55, -25°C |