(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A unique terminal array with the capabilities of CAT6. Compatible with ⌀0.5 mm single wire and AWG#24 strand wire.
Type | Plug | Category | CAT6 | Shield | Present (STP) |
---|---|---|---|---|---|
Conforming cable (line type) | Strand wire/single wire | Specifications | High speed transmission support | Aperture size | 8-core |
Number Of Cores | 8 | EMI Measure | Available | Note | φ0.5 mm single wire and AWG #24 strand wire support |
Please check the type/dimensions/specifications of the part TM23P-88P in the CAT6 Supported Modular Plug series.
How can we improve?
How can we improve?