(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a plug with cover for copper foil and stranded wire cable.
Type | Plug | Shield | Present (STP) | Conforming cable (line type) | Strand wire |
---|---|---|---|---|---|
Specifications | General items | Aperture size | 6-core | Number Of Cores | 6 |
EMI Measure | Available | Cover Color | Beige | Cover shape type | Straight |
Please check the type/dimensions/specifications of the part TM11P-66P(50) in the EMI Compatible, Modular Plug For Copper Foil / Stranded Wire Cable series.
How can we improve?
How can we improve?