(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Modular jack (right angle dip type) for EMI countermeasures.
Type | Jack | Shield | Present (STP) | Color | Black |
---|---|---|---|---|---|
Dimension length(mm) | 14 | Dimension width(mm) | 19.2 | Dimension thickness(mm) | 16 |
Specifications | General items | Aperture size | 8-core | Number Of Cores | 8 |
EMI Measure | Available |
Please check the type/dimensions/specifications of the part TM11R-5C-88(50) in the EMI Countermeasure, Modular Jack (Right Angle Dip Type) series.
How can we improve?
How can we improve?