1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LAN Modular Jack

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LAN Modular Jack
  • LAN Modular Jack
  • LAN Modular Jack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

[Features]
· Compatible with high-speed LAN transmission.
· Optical indicator built in.
· EMI countermeasure.
· Compliant with FCC (Federal Communication Committee) Standards.
[Applications]
· LAN-related equipment, office appliance-related, measuring instruments, etc.

Part Number
TM21R-5C-88(50)
TM21R-5C-88-LP(50)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 198.91

LAN CONNECTORS 1 Piece(s) Same day 1 staged type / Single port type / Without optical indicator

฿ 198.44

LAN CONNECTORS 1 Piece(s) 98 Day(s) 1 staged type / Single port type / Built-in optical indicator

Loading...

  1. 1

Basic Information

Type Jack Category CAT5e Shield Present (STP)
Aperture size 8-core Number Of Cores 8 EMI Measure Available