(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible with Fast Ethernet.
· Ultra compact design contributes to space saving in the set.
· Optical indicator built in.
· EMI countermeasure.
· Lead-free product.
· Compliant with FCC (Federal Communication Committee) Standards.
[Applications]
· LAN-related equipment, office appliance-related, measuring instruments, etc.
Type | Jack | Category | CAT5 | Shield | Present (STP) |
---|---|---|---|---|---|
Specifications | Component packaging / Built-in optical indicator type | Aperture size | 8-core | Number Of Cores | 8 |
EMI Measure | Available | Note | For 1, 2-3, and 6 pairs, CAT5 transmission performance is cleared. |
Please check the type/dimensions/specifications of the part TM11R-5M2-88-LP in the Ultra Compact LAN Modular Jack Connector, TM11R-5M2 Series series.
How can we improve?
How can we improve?