(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Modular jack of Right angle dip type.
Part Number |
---|
TM5RE2-44(20) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Specifications | Aperture size | Number Of Cores | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 99.48 ฿ 51.30 | LAN CONNECTORS | 1 Piece(s) | Same day | 10 | Gray | 18 | 13 | 14.5 | With metal lock | 4-core | 4 | During product selection, reference to catalog required |
Loading...
Type | Jack | Shield | None (UTP) |
---|
Please check the type/dimensions/specifications of the part TM5RE2-44(20) in the Modular Jack (Right Angle Dip Type) series.
Part Number |
---|
TM2REA-0604(50) |
TM5RJ3-88(50) |
TM5RSB-1616(50) |
TM5RU1-66(50) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Specifications | Aperture size | Number Of Cores | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 117.68 | 1 Piece(s) | Same day | - | Gray | 16 | 17.2 | 15.4 | Connecting type | 6-core | 4 | - | ||
฿ 116.38 | 1 Piece(s) | Same day | - | Gray | 14 | 18.6 | 14 | With metal lock, with shield | 8-core | 8 | During product selection, reference to catalog required | ||
฿ 575.39 | 1 Piece(s) | 5 Day(s) | 10 | Gray | 14.7 | 31.9 | 14 | Connecting type | 8 cores x 2 ports | 8+8 | - | ||
฿ 66.67 | 3 Piece(s) | 3 Day(s) | 10 | Black | 16.8 | 12.2 | 12.8 | General items | 6-core | 6 | - |
How can we improve?
How can we improve?