1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT-Compatible Modular Plug Boot

LAN ACCESSORIES

CAT-Compatible Modular Plug Boot
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 58.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

Dedicated TM23P-88P boots.
[Features]
· 9 color variations.
· A halogen-free product.
· No worries about plug lock levers breaking because the plug lock lever is protected.

Part Number
TM23P-8-BT(01) SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 58.35

฿ 33.84

LAN ACCESSORIES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Boot Category CAT6 Dimension length(mm) 25.3
Dimension width(mm) 13.4 Dimension thickness(mm) 17.2 Specifications For TM23P-88P
Aperture size 8-core Cover Color Black Note Halogen-free

Please check the type/dimensions/specifications of the part TM23P-8-BT(01) in the CAT-Compatible Modular Plug Boot series.