Universal Mate-N-Lok Connector

Caution
Product Description
Universal Mate-N-Lok connector is designed to be more robust to withstand high voltages.
[Features]
·Infinite keying combinations possible.
·Pins and sockets can be used in the same housing.
·Housing locks securely and pins and sockets are useable in power supply wiring.
·UL and CSA standard compliant.
[Applications]
·Computers, office equipment, home-use gaming equipment, electric appliances, vending machines and other commercial equipment.
Product Details
Circuit board horizontal mounting type pins and socket headers
Materials: Housing UL94V-0, nylon, white
Contact, phosphor bronze

Outline drawing 1

Outline drawing 2

Recommended size for printed circuit board mounting (circuit board thickness 1.57 mm)
6-32UNC pan head for circuit board mounting
Uses screw length (9.5 mm)
| Number of Poles | Dimensions | Contact Finishing* | Model number | Mating Partner Model number | |||
|---|---|---|---|---|---|---|---|
| A | B | C | Pin header | Socket header | |||
| 2 | 14.0 | 31.6 | 21.1 | Pre-tin | 1-350942-0 | 643226-1 | 350777-1 |
| Gold | 3-350942-0 | - | |||||
| 3 | 20.3 | 38.0 | 27.4 | Pre-tin | 1-350943-0 | 643228-1 | 350766-1 |
| Gold | 3-350943-0 | 3-643228-0 | |||||
| 4 | 26.7 | 44.3 | 33.8 | Pre-tin | 1-350944-0 | 643230-1 | 350779-1 |
| Gold | 3-350944-0 | 3-643230-0 | |||||
| 5 | 33.0 | 50.9 | 40.1 | Pre-tin | 1-350945-0 | 643232-1 | 350809-1 |
| Gold | 3-350945-0 | 3-643232-0 | |||||
| 6 | 39.4 | 57.0 | 46.5 | Pre-tin | 640583-1 | 643234-1 | 640581-1 |
| Gold | 640583-3 | 3-643234-0 | |||||
| 8 | 52.1 | 69.7 | 59.2 | Pre-tin | 640584-1 | 643236-1 | 640582-1 |
| Gold | 640584-3 | 3-643236-0 | |||||
- *Gold plating: Gold plating (min. 0.76 μm) on nickel plating (min. 1.27 μm).

Cap, housing panel cutout size
| Style | Number of Poles | Dimensions | ||||
|---|---|---|---|---|---|---|
| A | B | C | D | E | ||
| Inline | 2 | 14.35 | 8.64 | 2.41 | 13.46 | 6.35 |
| 3 | 20.70 | 8.64 | 2.41 | 13.46 | 6.35 | |
| 4 | 27.05 | 8.64 | 2.41 | 13.46 | 6.35 | |
| 5 | 33.40 | 8.64 | 2.41 | 13.46 | 6.35 | |
| 8 | 52.50 | 3.91 | 4.80 | 13.49 | 10.00 | |
| Matrix | 6 | 14.35 | 12.19 | 6.99 | 26.16 | 6.35 |
| 9 | 20.70 | 12.19 | 6.99 | 26.16 | 6.35 | |
| 12 | 27.05 | 12.19 | 6.99 | 26.16 | 8.89 | |
| 15 | 33.40 | 12.19 | 6.99 | 26.16 | 8.89 | |
Applicable Panel Thickness: 0.76 to 2.29 mm. Cut out in the same direction as the housing is inserted into the panel.
Note 1: Contact the manufacturer to add polarity when loading the housing in the panel.
Note 2: The first circuit board location when keying is used with 6, 9, 12 or 15 poles.
Note 3: The first circuit board location when keying is used with 2, 3, 4, 5, 6, 8 or 10 poles.
Note 4: 6 8 or 10-pole inline housing size is 3.2.