1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
New SC / NEO SC Series, Electromagnetic Contact (Part Number)

CIRCIT BRAEAKER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • New SC / NEO SC Series, Electromagnetic Contact
  • New SC / NEO SC Series, Electromagnetic Contact
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 475.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Global standard products, according to international standards (IEC standards) IEC. Electromagnetic contact

[Features]
· Global standard product complying to international standards (IEC standards).
· Conformity and certification obtained from standard products, according to overseas suitability standards (IEC, EN, VDE, BS, UL, and CSA).
· Auxiliary contacts are standard equipment (03 to N12 type) with high contact reliability. N12.
· Electrical durability 2 million cycles (03 to N3 type).
· A wide range of unit options (03 to N3 type).
· Auxiliary contact unit (head on, side on).
· Thermal relay single installation unit.
· Terminal cover.
· High operating reliability from IC super magnets (N6 to N16)

Part Number
SC-03H コイルAC100V 1A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Method Motor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Number of Poles Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Operating method/Operating specifications Frame Protective Structure Special Specification Rated current used resistance load 200 to 240 V
(A)
Rated current used resistance load 380 to 440 V
(A)
Terminal structure

฿ 916.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) Irreversible form2.7/72.2/11AC10031aCE / UL / CUL / TUV / CCC / CSA814380High capacity auxiliary contactAlternating Current Operation Type03 typeWithout case cover-2020-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SC-03H コイルAC100V 1A in the New SC / NEO SC Series, Electromagnetic Contact series.

Products with similar specification

Part Number
SC-0 コイルAC100V 1B
SC-0 コイルAC110V 1A
SC-0 コイルAC110V 1B
SC-03H コイルAC200V 1A
SC-03H/T コイルAC100V 1B
SC-03RM コイルAC100V 1A*2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Method Motor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Number of Poles Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Operating method/Operating specifications Frame Protective Structure Special Specification Rated current used resistance load 200 to 240 V
(A)
Rated current used resistance load 380 to 440 V
(A)
Terminal structure

฿ 700.00

1 Piece(s) Same day Irreversible form4/92.7/13AC10031bCSA / CCC / TUV / CUL / UL / CE814380Standard FormAlternating Current Operation Type0 typeWithout case cover-2020-

฿ 916.67

1 Piece(s) 61 Day(s) Irreversible form4/92.7/13AC11031aCSA / CCC / TUV / CUL / UL / CE814380Standard FormAlternating Current Operation Type0 typeWithout case cover-2020-

฿ 916.67

1 Piece(s) 61 Day(s) Irreversible form4/92.7/13AC11031bCSA / CCC / TUV / CUL / UL / CE814380Standard FormAlternating Current Operation Type0 typeWithout case cover-2020-

฿ 916.67

1 Piece(s) 61 Day(s) Irreversible form2.7/72.2/11AC20031aCSA / CCC / TUV / CUL / UL / CE814380High capacity auxiliary contactAlternating Current Operation Type03 typeWithout case cover-2020-

฿ 983.33

1 Piece(s) 61 Day(s) Irreversible form2.7/72.2/11AC10031bCSA / CCC / TUV / CUL / UL / CE814380Terminal cover / high capacity auxiliary contact includedAlternating Current Operation Type03 typeWithout case cover-2020-

฿ 1,875.00

1 Piece(s) 61 Day(s) Reversible form2.7/72.2/11AC1003[Other] 1a×2CSA / CCC / CUL / UL / CE819980Reversible formAlternating Current Operation Type03 typeWithout case cover-117-