1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New SC / NEO SC Series Electromagnetic Switch (Part Number)

CIRCIT BRAEAKER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,383.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Global standard products, according to international standards (IEC standards) IEC. Electromagnetic switch

[Features]
· International standards (IEC Standard) corresponds to global product standards
· Conformity and certification obtained from standard products, according to overseas suitability standards (IEC, EN, VDE, BS, UL, and CSA).
· Auxiliary contacts are standard equipment (03 to N12 type) with high contact reliability. N12.
· Electrical durability 2 million cycles (03 to N3 type).
· A wide range of unit options (03 to N3 type).
· Auxiliary contact unit (head on, side on).
· Thermal relay single installation unit.
· Terminal cover.
· High operating reliability from IC super magnets (N6 to N16)

Part Number
SW-N5 シュカイロAC200V 18.5KW コイル100V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Method Motor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Operating method/Operating specifications Frame Main circuit voltage
(V)
Protective Structure Thermal relay included specifications Number of heat elements
(Number of Elements)
Different model nomination for same product

฿ 11,538.33

CIRCIT BRAEAKER 1 Piece(s) Quote Irreversible form-18.5/53AC/DC100--18988132Alternating current/direct current dual useN5 typeAC200VWithout case cover-2-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SW-N5 シュカイロAC200V 18.5KW コイル100V in the New SC / NEO SC Series Electromagnetic Switch series.

Products with similar specification

Part Number
SW-0 0.64A コイルAC200V 1A
SW-0 0.8A コイルAC100V 1A
SW-0 0.8A コイルAC200V 1A
SW-N5 シュカイロAC200V 18.5KW コイル200V
SW-N5 シュカイロAC200V 22KW コイル100V
SW-N5 シュカイロAC200V 22KW コイル200V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Method Motor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Operating method/Operating specifications Frame Main circuit voltage
(V)
Protective Structure Thermal relay included specifications Number of heat elements
(Number of Elements)
Different model nomination for same product

฿ 1,483.33

1 Piece(s) 61 Day(s) Irreversible form0.640.64AC2001a-1224480Alternating Current Operation Type0 type-Without case cover-2-

฿ 1,483.33

1 Piece(s) 61 Day(s) Irreversible form0.4/0.80.8AC1001a-1224480Alternating Current Operation Type0 type-Without case cover-2-

฿ 1,483.33

1 Piece(s) 61 Day(s) Irreversible form0.4/0.80.8AC2001a-1224480Alternating Current Operation Type0 type-Without case cover-2-

฿ 11,538.33

1 Piece(s) Quote Irreversible form-18.5/53AC/DC200--18988132Alternating current/direct current dual useN5 typeAC200VWithout case cover-2-

฿ 11,538.33

1 Piece(s) Quote Irreversible form-22/65AC/DC100--18988132Alternating current/direct current dual useN5 typeAC200VWithout case cover-2-

฿ 11,538.33

1 Piece(s) Quote Irreversible form-22/65AC/DC200--18988132Alternating current/direct current dual useN5 typeAC200VWithout case cover-2-