(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Global standard products, according to international standards (IEC standards) IEC. Electromagnetic switch
[Features]
· International standards (IEC Standard) corresponds to global product standards
· Conformity and certification obtained from standard products, according to overseas suitability standards (IEC, EN, VDE, BS, UL, and CSA).
· Auxiliary contacts are standard equipment (03 to N12 type) with high contact reliability. N12.
· Electrical durability 2 million cycles (03 to N3 type).
· A wide range of unit options (03 to N3 type).
· Auxiliary contact unit (head on, side on).
· Thermal relay single installation unit.
· Terminal cover.
· High operating reliability from IC super magnets (N6 to N16)
Part Number |
---|
SW-N10 シュカイロAC200V 55KW コイル100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Method | Motor capacity 400 to 440-VAC class (kW/A) | Motor Capacity VAC 200–220 Class (kW/A) | Coil rated voltage (V) | Auxiliary Contact | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Operating method/Operating specifications | Frame | Main circuit voltage (V) | Protective Structure | Thermal relay included specifications | Number of heat elements (Number of Elements) | Different model nomination for same product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,271.67 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | Irreversible form | - | 55/160 | AC/DC100 | - | - | 287 | 138 | 176 | Alternating current/direct current dual use | N10 type | AC200V | Without case cover | - | 2 | SW-N10 160A coil 100V |
Loading...
Please check the type/dimensions/specifications of the part SW-N10 シュカイロAC200V 55KW コイル100V in the New SC / NEO SC Series Electromagnetic Switch series.
Part Number |
---|
SW-0 0.64A コイルAC200V 1A |
SW-0 0.8A コイルAC100V 1A |
SW-0 0.8A コイルAC200V 1A |
SW-N10 シュカイロAC200V 55KW コイル200V |
SW-N1C シュカイロAC200V 5.5KW コイルAC200V |
SW-N1RM シュカイロAC200V 5.5KW コイルAC200V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Method | Motor capacity 400 to 440-VAC class (kW/A) | Motor Capacity VAC 200–220 Class (kW/A) | Coil rated voltage (V) | Auxiliary Contact | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Operating method/Operating specifications | Frame | Main circuit voltage (V) | Protective Structure | Thermal relay included specifications | Number of heat elements (Number of Elements) | Different model nomination for same product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,483.33 | 1 Piece(s) | 61 Day(s) | Irreversible form | 0.64 | 0.64 | AC200 | 1a | - | 122 | 44 | 80 | Alternating Current Operation Type | 0 type | - | Without case cover | - | 2 | - | ||
฿ 1,483.33 | 1 Piece(s) | 61 Day(s) | Irreversible form | 0.4/0.8 | 0.8 | AC100 | 1a | - | 122 | 44 | 80 | Alternating Current Operation Type | 0 type | - | Without case cover | - | 2 | - | ||
฿ 1,483.33 | 1 Piece(s) | 61 Day(s) | Irreversible form | 0.4/0.8 | 0.8 | AC200 | 1a | - | 122 | 44 | 80 | Alternating Current Operation Type | 0 type | - | Without case cover | - | 2 | - | ||
฿ 29,271.67 | 1 Piece(s) | Quote | Irreversible form | - | 55/160 | AC/DC200 | - | - | 287 | 138 | 176 | Alternating current/direct current dual use | N10 type | AC200V | Without case cover | - | 2 | SW-N10 160A coil 200V | ||
฿ 4,708.33 | 1 Piece(s) | 90 Day(s) | Irreversible form | - | 5.5/18 | AC200 | - | PSE | 246 | 145 | 132 | Alternating Current Operation Type | N1 type | AC200V | With case cover | - | 2 | SW-N1C 18A coil AC200V | ||
฿ 7,185.00 | 1 Piece(s) | 90 Day(s) | Reversible form | - | 5.5/18 | AC200 | - | - | 146 | 161 | 96 | Alternating Current Operation Type | N1 type | AC200V | Without case cover | - | 2 | SW-N1RM 18A coil AC200V |
How can we improve?
How can we improve?