1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Command Switch Series, Push Button Switch, AG28 Type (AG28F0S-11H)

PUSH-BUTTON SWITCH

Square Command Switch Series, Push Button Switch, AG28 Type (AG28F0S-11H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Very small size (3 mm out from panel); suited for dense mounting

[Features]
· Very small size (3 mm out from panel) and can be used for dense mounting, letting you build elegant-looking flat panel designs.
· (Illuminated) push button switches and display lights are available, all with a □24 mm control (display) area.
· (Illuminated) push button switches come either without a guard or with a full guard.
· Text can be shown on the name plate.
· Lighting comes in LED/incandescent and features Pikarikun high-luminance lights.
· Control (display) section features an IP65 anti-oil protective construction for excellent environmental resistance.
· All contact and transformer snap on and off, letting you add and replace parts for new specs in a flash.
· The terminals can be wired from two directions, helping streaming crossover wiring and other work.
· Charger cover over the terminals comes standard with all types.
· Standard UL/CSA compliant product with TÜV certification (EN standard)

Part Number
AG28F0S-11H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Dimension depth
(mm)
Representative Standard Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer

฿ 533.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) [Square] Flat rectangular formsPush ButtonMomentary[Other] Gray1a / 1b94UL / TUV / CSA-□24Non-IlluminationNon-IlluminationNA

Loading...

  1. 1

Basic Information

Mounting Hole □27.5 Terminal shape Screw terminal Guard included NA
Protection function (environmentally resistant) IP65, IP65F Dimension width(mm) 30 Dimension vertical(mm) 44
Specifications Corner frame Current Capacity at VAC 110(A) 2.5 Current Capacity at VDC 24(A) 6

Please check the type/dimensions/specifications of the part AG28F0S-11H in the Square Command Switch Series, Push Button Switch, AG28 Type series.

Products with similar specification

Part Number
AG28F0M-10E3W
AG28F0S-10H
AG28F0S-10W
AG28F0S-11W
AG28F0S-20B
AG28F5M-10E3W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Dimension depth
(mm)
Representative Standard Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer

฿ 833.33

1 Piece(s) 61 Day(s) [Square] Flat rectangular formsIllumination push-buttonMomentary[White] Milk White1a94UL / CE / PSE / CSA / CCC / TUV--LEDAC/DC24-

฿ 416.67

1 Piece(s) 61 Day(s) [Square] Flat rectangular formsPush ButtonMomentary[Other] Gray1a94UL / CSA / TUV-□24Non-IlluminationNon-IlluminationNA

฿ 416.67

1 Piece(s) 61 Day(s) [Square] Flat rectangular formsPush ButtonMomentary[White] White1a94UL / CE / PSE / CSA / CCC / TUV--Non-IlluminationNon-Illumination-

฿ 533.33

1 Piece(s) 61 Day(s) [Square] Flat rectangular formsPush ButtonMomentary[White] White1b / 1a94UL / CSA / TUV-□24Non-IlluminationNon-IlluminationNA

฿ 533.33

1 Piece(s) 61 Day(s) [Square] Flat rectangular formsPush ButtonMomentaryBlack2a94UL / CSA / TUV-□24Non-IlluminationNon-IlluminationNA

฿ 1,133.33

1 Piece(s) 61 Day(s) [Square] Flat rectangular formsIllumination push-buttonAlternate[White] Milk White1a94UL / CE / PSE / CSA / CCC / TUV--LEDAC/DC24-