(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard UL/CSA compliant product with TUV certification (EN standard)
Part Number |
---|
AG225-FB11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 816.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | Black | 1a / 1b | 53.5 | 27 | 27 | - | ☐27 | Non-Illumination | Non-Illumination |
Loading...
Mounting Hole | □22.5 | Terminal shape | Solder/tab terminal | Guard included | NA |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP65F | Representative Standard | CE / UL / TUV / CSA | Specifications | Corner frame |
Current Capacity at VAC 110(A) | 1.5 | Current Capacity at VDC 24(A) | 1 |
Please check the type/dimensions/specifications of the part AG225-FB11 in the Square Command Switch Series, Push Button Switch, AG225 Type series.
Part Number |
---|
AG225-ELG11E3 |
AG225-ELG22B3 |
AG225-ELR11E3 |
AG225-FG11 |
AG225-FL5G11E3 |
AG225-FL5R11E3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 916.67 | 1 Piece(s) | 61 Day(s) | [Square] Protruding angles | Illumination push-button | Momentary | Green | 1b / 1a | 57 | 27 | 27 | - | ☐27 | LED | DC24 | ||
฿ 1,033.33 | 1 Piece(s) | 61 Day(s) | [Square] Protruding angles | Illumination push-button | Momentary | Green | 2b / 2a | 57 | 27 | 27 | - | ☐27 | LED | DC12 | ||
฿ 916.67 | 1 Piece(s) | 61 Day(s) | [Square] Protruding angles | Illumination push-button | Momentary | [Red] Red | 1b / 1a | 57 | 27 | 27 | - | ☐27 | LED | DC24 | ||
฿ 816.67 | 1 Piece(s) | 61 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | Green | 1b / 1a | 53.5 | 27 | 27 | - | ☐27 | Non-Illumination | Non-Illumination | ||
฿ 950.00 | 1 Piece(s) | 61 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 1b / 1a | 53.5 | 27 | 27 | - | ☐27 | LED | DC24 | ||
฿ 950.00 | 1 Piece(s) | 61 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [Red] Red | 1b / 1a | 53.5 | 27 | 27 | - | ☐27 | LED | DC24 |
How can we improve?
How can we improve?