1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square Command Switch Series, Push Button Switch, AG22/23 Types (AG23-L1)

PUSH-BUTTON SWITCH

Square Command Switch Series, Push Button Switch, AG22/23 Types (AG23-L1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gold-plated contacts and a sliding construction allows for use at 5V/1mA.

Part Number
AG23-L1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Shape Push button operation Button color Contact Configuration Dimension width
(mm)
Specifications Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
Lamp circuit Frame color Other contact configuration

฿ 516.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) [Square Hole] 23.5 x 30.5[Elongated] Elongated shapeMomentary-1a / 1b32LED lamp (contact part)Mounting direction: vertical25 x 32LEDIlluminating part dependencyStandardGray-

Loading...

  1. 1

Basic Information

Type Illumination push-button Terminal shape Solder/tab terminal Guard included NA
Dimension depth(mm) 57 Protection function (environmentally resistant) IP40 Representative Standard UL / CSA
Dimension vertical(mm) 25 Current Capacity at VAC 110(A) 1.5 Current Capacity at VDC 24(A) 1

Please check the type/dimensions/specifications of the part AG23-L1 in the Square Command Switch Series, Push Button Switch, AG22/23 Types series.

Products with similar specification

Part Number
AG22-L2-B
AG22-L51-B
AG22-L52-B
AG23-L1-B
AG23-L1-TB
AG23-L11-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Hole Shape Push button operation Button color Contact Configuration Dimension width
(mm)
Specifications Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
Lamp circuit Frame color Other contact configuration

฿ 533.33

1 Piece(s) 61 Day(s) [Square Hole] 23.5 x 22.5[Square] RectangularMomentary-2b / 2a25LED lamp (contact part)Mounting direction: vertical□25LEDIlluminating part dependencyStandardBlack-

฿ 516.67

1 Piece(s) 61 Day(s) [Square Hole] 23.5 x 22.5[Square] RectangularAlternate-1b / 1a25LED lamp (contact part)Mounting direction: vertical□25LEDIlluminating part dependencyStandardBlack-

฿ 600.00

1 Piece(s) 61 Day(s) [Square Hole] 23.5 x 22.5[Square] RectangularAlternate-2b / 2a25LED lamp (contact part)Mounting direction: vertical□25LEDIlluminating part dependencyStandardBlack-

฿ 516.67

1 Piece(s) 61 Day(s) [Square Hole] 23.5 x 30.5[Elongated] Elongated shapeMomentary-1b / 1a32LED lamp (contact part)Mounting direction: vertical25 x 32LEDIlluminating part dependencyStandardBlack-

฿ 516.67

1 Piece(s) 61 Day(s) [Square Hole] 23.5 x 30.5[Elongated] Elongated shapeMomentary-1b / 1a32LED lamp (contact part)Mounting direction: vertical25 x 32LEDIlluminating part dependencyStandardBlack-

฿ 530.10

1 Piece(s) Quote [Square Hole] 23.5 x 30.5[Elongated] Elongated shapeMomentary-1b / 1a32LED lamp (contact part)Mounting direction: vertical25 x 32LEDIlluminating part dependencyIndependentBlack-