1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Command Switch Series, Selector Switch, AG28 Type (Part Number)

Square Command Switch Series, Selector Switch, AG28 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 533.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Very thin type (3 mm out from panel); suited for dense mounting

[Features]
· Very small size (3 mm out from panel) and can be used for dense mounting, letting you build elegant-looking flat panel designs.
· (Illuminated) push button switches and display lights are available, all with a □24 mm control (display) area.
· (Illuminated) push button switches come either without a guard or with a full guard.
· Text can be shown on the name plate.
· Lighting comes in LED/incandescent and features Pikarikun high-luminance lights.
· Control (display) section features an IP65 anti-oil protective construction for excellent environmental resistance.
· All contact and transformer snap on and off, letting you add and replace parts for new specs in a flash.
· The terminals can be wired from two directions, helping streaming crossover wiring and other work.
· Charger cover over the terminals comes standard with all types.
· Standard UL/CSA compliant product with TÜV certification (EN standard)

Part Number
AG28PY-201B
AG28PY-211B
AG28PY-311B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Square mounting hole Notch angle
(°C)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)

฿ 533.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) [Other] 1b227.5x27.59046

฿ 683.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 1a1b227.5x27.59046

฿ 683.33

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 61 Day(s) 1a1b327.5 x 27.54533

Loading...

  1. 1

Basic Information

Shape Square shape Mounting Hole Ø27.5 Illumination NA
With key NA Suspend/Return Stop each position Terminal shape Screw terminal
Protection function (environmentally resistant) Available Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 44
Dimension width(mm) 30 Dimension depth(mm) 65 Model Class Thin
Operating part shape Knob type Recovery Method Manual Knob / cap color Black
Presence of lock NA When Current capacity is AC 110 V (coil load)(A) 6