1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Command Switch Series, Selector Switch, AG225 Type (AG225-P3B22)

SELECTOR SWITCH

Square Command Switch Series, Selector Switch, AG225 Type (AG225-P3B22)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard UL/CSA compliant product with TUV certification (EN standard)

Part Number
AG225-P3B22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Lamp structure Lamp working voltage
(V)
Presence of lock Square mounting hole Notch angle
(°C)

฿ 1,216.67

SELECTOR SWITCH 1 Piece(s) 61 Day(s) -2a2bNA3Stop each position64Standard TypeKnob typeManualBlackNo keyNo key----45

Loading...

  1. 1

Basic Information

Shape Square shape Mounting Hole φ 22.5 Illumination NA
Terminal shape Tab and solder terminal Protection function (environmentally resistant) Available Representative Standard CE / UL / TUV / CSA
Dimension vertical(mm) 27 Dimension width(mm) 27 When Current capacity is AC 110 V (coil load)(A) 1
Current capacity @ 24 VDC (coil load)(A) 0.7 When Current capacity is AC 110 V (resistant load)(A) 1.5 Current capacity @ 24 VDC (resistance load)(A) 1

Please check the type/dimensions/specifications of the part AG225-P3B22 in the Square Command Switch Series, Selector Switch, AG225 Type series.

Products with similar specification

Part Number
AG225-J0A11A
AG225-J2A11A
AG225-J2B11A
AG225-P2B11
AG225-PL3W22E3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Lamp structure Lamp working voltage
(V)
Presence of lock Square mounting hole Notch angle
(°C)

฿ 2,466.67

1 Piece(s) 61 Day(s) Keylock switch1a1bAvailable2[Other] Right return55.5Standard TypeKey shapeAutomaticDoes not include knob/ capLeftA----90

฿ 2,466.67

1 Piece(s) 61 Day(s) Keylock switch1a1bAvailable2Stop each position55.5Standard TypeKey shapeManualDoes not include knob/ capLeftA----90

฿ 2,466.67

1 Piece(s) 61 Day(s) Keylock switch1a1bAvailable2Stop each position55.5Standard TypeKey shapeManualDoes not include knob/ capLeft/RightA----90

฿ 1,116.67

1 Piece(s) 61 Day(s) -1a1bNA2Stop each position64Standard TypeKnob typeManualBlackNo keyNo key----90

฿ 1,150.00

1 Piece(s) 61 Day(s) -2a2bNA3Stop each position64ThinKnob typeManualMilk White--LEDDC24NA22.5 x 22.545