(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A full line of models for all types of applications.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole | Shape | Button color | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Specifications | Features | Structure | Button dimension (mm) | Light Source | GND terminal | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ protruding | Long life | □12 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ protruding | Long life | ☐14.5 | NA | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | Green | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | Long life | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | Green | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | Long life | ☐14.5 | LED | NA | - | ||
฿ 360.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | Green | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | High reliability | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | Orange | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | Long life | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | Orange | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | Long life | ☐14.5 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | [Red] Red | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | Long life | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | [Red] Red | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | Long life | ☐14.5 | LED | NA | - | ||
฿ 360.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | [Red] Red | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | High reliability | □12 | LED | NA | - | ||
฿ 360.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | [White] Milk White | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | High reliability | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | Yellow | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | Long life | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | Yellow | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ protruding | Long life | ☐14.5 | LED | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Orange | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ protruding | Long life | □12 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Orange | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ protruding | Long life | ☐14.5 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | [Red] Red | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ protruding | Long life | □12 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | [Red] Red | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ protruding | Long life | ☐14.5 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | Yellow | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ protruding | Long life | □12 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | Yellow | 16.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ protruding | Long life | ☐14.5 | NA | NA | - | ||
฿ 80.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | [White] Milk White | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ square/ flat | Long life | □12 | NA | NA | - | ||
฿ 126.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | [White] Milk White | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ square/ flat | High reliability | □12 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ flat | Long life | □12 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ flat | Long life | ☐14.5 | NA | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ flat | Long life | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ flat | Long life | ☐14.5 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Orange | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ flat | Long life | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Flat rectangular forms | Orange | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ flat | Long life | ☐14.5 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Flat rectangular forms | [Red] Red | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ flat | Long life | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Flat rectangular forms | [Red] Red | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ flat | Long life | ☐14.5 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Flat rectangular forms | [White] Milk White | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ flat | Long life | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Flat rectangular forms | Yellow | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ flat | Long life | □12 | LED | NA | - | ||
฿ 318.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Yellow | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Illuminating/ flat | Long life | ☐14.5 | LED | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Orange | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ flat | Long life | □12 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Orange | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ flat | Long life | ☐14.5 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | [Red] Red | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ flat | Long life | □12 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | [Red] Red | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ flat | Long life | ☐14.5 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | [White] Milk White | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ flat | Long life | □12 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Yellow | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ flat | Long life | □12 | NA | NA | - | ||
฿ 191.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Yellow | 13.5 | 14 | 13.8 | Square (closed contact type)/ long-stroke | Non-illuminating/ flat | Long life | ☐14.5 | NA | NA | - | ||
฿ 30.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Round] Circular Protruding Types | - | 10.8 | 12 | 12 | Enclosed type | Cusp | Standard Form | φ7 | NA | NA | 200 | ||
฿ 30.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | - | 10.8 | 12 | 12 | Enclosed type | Cusp | Long life | φ7 | NA | NA | - | ||
฿ 71.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | - | 10.8 | 12 | 12 | Enclosed type | Cusp | High reliability | φ7 | NA | NA | - | ||
฿ 51.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 35 Day(s) | [Other] Other | [Round] Circular Protruding Types | - | 10.8 | 12 | 12 | Seal Shape | Cusp | Standard Form | φ5 | NA | NA | 200 | ||
฿ 30.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | - | 10.8 | 12 | 12 | Enclosed type | Cusp | High Load Capacity Type | φ7 | NA | NA | - | ||
฿ 30.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Round] Circular Protruding Types | - | 10.8 | 12 | 12 | Enclosed type | Cusp | Standard Form | φ7 | NA | Available | 200 | ||
฿ 51.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 35 Day(s) | [Other] Other | [Round] Circular Protruding Types | - | 10.8 | 12 | 12 | Seal Shape | Cusp | Standard Form | φ5 | NA | Available | 200 | ||
฿ 23.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Round] Oval Types | - | 7.8 | 12 | 12 | Enclosed type | Flat Type | Standard Form | φ7 | NA | NA | 200 | ||
฿ 30.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Other] Other | [Square] Flat rectangular forms | - | 7.8 | 12 | 12 | Enclosed type | Flat Type | Long life | φ7 | NA | NA | - | ||
฿ 71.67 ฿ 43.10 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Other] Other | [Square] Flat rectangular forms | - | 7.8 | 12 | 12 | Enclosed type | Flat Type | High reliability | φ7 | NA | NA | - | ||
฿ 48.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 35 Day(s) | [Other] Other | [Round] Oval Types | - | 7.8 | 12 | 12 | Seal Shape | Flat Type | Standard Form | φ5 | NA | NA | 200 | ||
฿ 30.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | - | 7.8 | 12 | 12 | Enclosed type | Flat Type | High Load Capacity Type | φ7 | NA | NA | - | ||
฿ 30.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Round] Oval Types | - | 7.8 | 12 | 12 | Enclosed type | Flat Type | Standard Form | φ7 | NA | Available | 200 | ||
฿ 33.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | - | 7.8 | 12 | 12 | Enclosed type | Flat Type | Long life | φ7 | NA | Available | - | ||
฿ 51.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 35 Day(s) | [Other] Other | [Round] Oval Types | - | 7.8 | 12 | 12 | Seal Shape | Flat Type | Standard Form | φ5 | NA | Available | 200 | ||
฿ 66.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Other] Hinge type | [Other] Gray | 13.8 | 18 | 12 | Enclosed type | Hinged (2 LED) | Standard Form | 12.3x18 | NA | NA | - | ||
฿ 40.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Square Hole] 13.6 x 19.6 | [Other] Hinge type | Black | 13.8 | 18 | 12.3 | Enclosed type | Hinged (non-illuminating) | Standard Form | 12.3 x 18 | NA | NA | 100 | ||
฿ 40.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Other] Hinge type | [Other] Gray | 13.8 | 18 | 12.3 | Enclosed type | Hinged (non-illuminating) | Standard Form | 12.3x18 | NA | NA | - | ||
฿ 40.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Square Hole] 13.6 x 19.6 | [Other] Hinge type | Yellow | 13.8 | 18 | 12.3 | Enclosed type | Hinged (non-illuminating) | Standard Form | 12.3 x 18 | NA | NA | 100 | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | Green | 16.5 | 14 | 13.8 | Enclosed type | Non-illuminating protruding (short-stroke) | Long life | □12 | NA | NA | - | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | Green | 16.5 | 14 | 13.8 | Enclosed type | Non-illuminating protruding (short-stroke) | Long life | ☐14.5 | NA | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 40 Day(s) | [Other] Other | [Square] Protruding angles | Green | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ protruding | Long life | □12 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | Green | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ protruding | Long life | ☐14.5 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | Orange | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ protruding | Long life | □12 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | Orange | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ protruding | Long life | ☐14.5 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | [Red] Red | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ protruding | Long life | □12 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | [Red] Red | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ protruding | Long life | ☐14.5 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | [White] Milk White | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ protruding | Long life | ☐14.5 | LED | NA | - | ||
฿ 341.66 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | [White] Milk White | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ protruding | High reliability | □12 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | Yellow | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ protruding | Long life | □12 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Protruding angles | Yellow | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ protruding | Long life | ☐14.5 | LED | NA | - | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Orange | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Non-illuminating/ protruding | Long life | □12 | NA | NA | - | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Orange | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Non-illuminating/ protruding | Long life | ☐14.5 | NA | NA | - | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | [Red] Red | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Non-illuminating/ protruding | Long life | □12 | NA | NA | - | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | [Red] Red | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Non-illuminating/ protruding | Long life | ☐14.5 | NA | NA | - | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | [White] Milk White | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Non-illuminating/ protruding | Long life | □12 | NA | NA | - | ||
฿ 218.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Flat rectangular forms | [White] Milk White | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Non-illuminating/ protruding | High reliability | □12 | NA | NA | - | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | Yellow | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Non-illuminating/ protruding | Long life | □12 | NA | NA | - | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Protruding angles | Yellow | 16.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Non-illuminating/ protruding | Long life | ☐14.5 | NA | NA | - | ||
฿ 76.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Square Hole] 16 x 14.5 | [Square] Flat rectangular forms | [White] Milk White | 12.25 | 13.8 | 16 | Long-stroke (simple dustproof type) | Flat Type | Long life | ☐13.8 | NA | NA | 100 | ||
฿ 123.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Square Hole] 16 x 14.5 | [Square] Flat rectangular forms | [White] Milk White | 12.25 | 13.8 | 16 | Long-stroke (simple dustproof type) | Flat Type | High reliability | ☐13.8 | NA | NA | 100 | ||
฿ 76.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | - | 12.25 | 13.8 | 16 | Long-stroke (simple dustproof type) | Flat Type | High Load Capacity Type | ☐13.8 | NA | NA | - | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 13.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Non-illuminating/ flat | Long life | □12 | NA | NA | - | ||
฿ 175.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 13.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Non-illuminating/ flat | Long life | ☐14.5 | NA | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 40 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 13.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ flat | Long life | □12 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 45 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 13.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ flat | Long life | ☐14.5 | LED | NA | - | ||
฿ 341.66 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 13.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ flat | High reliability | □12 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Flat rectangular forms | Green | 13.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ flat | High Load Capacity Type | □12 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 40 Day(s) | [Other] Other | [Square] Flat rectangular forms | Orange | 13.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ flat | Long life | □12 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 50 Day(s) | [Other] Other | [Square] Flat rectangular forms | Orange | 13.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ flat | Long life | ☐14.5 | LED | NA | - | ||
฿ 301.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 40 Day(s) | [Other] Other | [Square] Flat rectangular forms | [Red] Red | 13.5 | 14 | 13.8 | Square (closed contact type)/ short-stroke | Illuminating/ flat | Long life | □12 | LED | NA | - |
Loading...
Type | Flat command switch | Terminal shape | PCB terminal |
---|
How can we improve?
How can we improve?