1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AH8 series command switch indicator

AH8 series command switch indicator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 235.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Helps contributes towards the miniaturization of equipment and other space saving measures.
· From the AH08 series.

Part Number
AH08-ZOER
AH08-ZWER
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 271.53

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote Orange

฿ 235.35

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote Milk White

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 8.1 Shape Circular Protruding Types Rated Voltage(V) DC24V
Protection function (environmentally resistant) IP40 Light Source LED Dimension vertical(mm) 9
Dimension width(mm) 9 Dimension depth(mm) 52.5 Lamp power supply With resistor
Model Class/Structure Enclosed type Terminal shape Solder terminal